BN 85-R-1824-3 5,0M
Item number:101114790


Product features
- Mounting with clamping brackets and sheathed cable
- Non-contact principle
- 1 Reed contakts
- Long life
- Actuating distance up to 40 mm depending on actuating magnet and version
- 40 mm x 35 mm x 16,5 mm
- Thermoplastic enclosure
- Reed-contact to clip-in, on-location assembly
Please log in to see prices
Ordering data
Product type descriptionBN 85-R-1824-3 5,0M
Article number (order number)101114790
EAN (European Article Number)4030661023564
eCl@ss number, version 12.027-27-43-02
eCl@ss number, version 11.027-27-01-05
eCl@ss number, version 9.027-27-01-05
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
General data
Working principleMagnetic drive
VersionsPlug-in reed contact insert and base
Housing construction formBlock
Housing materialGlass-fibre, reinforced thermoplastic
Gross weight115g
General data - Features
LatchingYes
Suitable for elevatorsYes
Number of snap-in contacts1
Mechanical data
Active areafront side
Mechanical lifetime, minimum1,000,000,000Operations
Actuation directionLengthwise
Actuating speed, maximum18m/s
Mountingclamping foot 8 mm
Mechanical data - Switching distances
Switching distance Sn2 mm … 40 mm2 x BP 10S = 6 … 27 mm2 x BP 15S = 7 … 28 mmBP 6S = 2 … 12 mmBP 8S = 2 … 10 mmBP 10S = 5 … 20 mmBP 11S = 4 ... 23 mmBP 12S = 5 ... 27 mmBP 15S = 5 … 22 mmBP 20S = 3 ... 28 mmBP 31S = 4 ... 30 mmBP 34S = 10 … 40 mm
Note (Switching distance Sn)Actuating distance up to 40 mm depending on actuating magnet and version. The specified switching distances are applicable for the actuation of individually mounted components without ferromagnetic influence. A change of the distance, either positive or n
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable5m
TerminationPre-wired cable
Number of cable wires2
Wire cross-section0.25mm2
Wire cross-section23AWG
Material of the Cable mantlePVC
Cable typeLiYY
Mechanical data - Dimensions
Length of sensor16.5mm
Width of sensor40mm
Height of sensor35mm
Ambient conditions
IP Degree of protectionIP40
Ambient temperature+0 ... +75 °C
Restistance to shock60 g, on sine wave oscillation
Resistant to vibration60 g, on sine wave oscillation
Electrical data
Switching voltage, maximum60VAC
Switching voltage, maximum60VDC
Switching current, maximum1A
Switching capacity, maximum30W
Switching capacity, maximum30VA
Note (Switching element)Plug-in reed contact insert
Switching principleLatchingReed contacts, Non-contact principle
Bounce duration, maximum0.2ms
Maximum switching time close (NO)2ms
Maximum switching time open (NC)0.07ms
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)2 x BP 15 S2x BP 10 SBP 6 SBP 8 SBP 10 SBP 11 SBP 12 SBP 15 SBP 20 SBP 31 SBP 34 S
Recommendation (actuator, lift switchgear)2 x BP 102 x BP 15BP 6BP 10BP 15BP 34
Note
Note (General)The opening and closing functions depend on the direction of actuation, the actuating magnets and the polarity of the actuating magnets.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 04:23