BNS 180-11Z 20,0M
Item number:101171832


Product features
- Thermoplastic enclosure
- Suitable for food processing industry only in combination with BP 15 SS
- Particularly large switching distance
- Ø M 18 x 1
- Long life
- no mechanical wear
- Insensitive to transverse misalignment
- Insensitive to soiling
- uncoded, concealed installation according to ISO 14119
Please log in to see prices
Ordering data
Product type descriptionBNS 180-11Z 20,0M
Article number (order number)101171832
EAN (European Article Number)4030661299549
eCl@ss number, version 12.027-27-44-01
eCl@ss number, version 11.027-27-24-02
eCl@ss number, version 9.027-27-24-02
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
Approvals - Standards
CertificatescULus
General data
StandardsBG-GS-ET-14EN IEC 60947-5-3
Coding level according to EN ISO 14119None
Working principleMagnetic drive
Installation conditions (mechanical)quasi-flush
Housing materialGlass-fibre, reinforced thermoplastic
Gross weight700g
General data - Features
CodingYes
Number of normally closed (NC)2
Number of normally open (NO)1
Number of safety contacts2
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D- Value Normally-closed contact/Normally open contact (NC/NO)25,000,000Operations
Mechanical data
Actuating elementMagnet
Switching distance actuatorActuating magnet BP 6, Sao: 10 mmActuating magnet BP 6, Sar: 22 mmActuating magnet BP 8, Sao: 10 mmActuating magnet BP 8, Sar: 22 mmActuating magnet BP 10, Sao: 20 mmActuating magnet BP 10, Sar: 32 mmActuating magnet BP 15 SS, Sao: 20 mmActuating magnet BP 15 SS, Sar: 32 mm
Direction of motionHead-on to the active surface
Mechanical data - Switching distances
Assured switching distance "ON" Sao20mm
Assured switching distance "OFF" Sar32mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-3
Mechanical data - Connection technique
Length of cable20m
Terminationcable
Number of cable wires4
Wire cross-section0.25mm2
Wire cross-section23AWG
Material of the Cable mantlePVC
Mechanical data - Dimensions
ISO thread of the sensorM18
Length of sensor36mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Storage and transport temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Electrical data
Switching current, maximum0.25A
Switching capacity, maximum3W
Switching element1 NO contact, 1 NC contacts
Switching frequency, maximum5Hz
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)BP 6BP 8BP 10BP 15 SS
Recommended safety switchgearSRB-E-201LCSRB-E-301ST
Note
Note (General)Contact symbols shown for the closed condition of the guard device.The safety sensor must be mounted in such a way that actuation with another magnet is impossible (concealed mounting according to EN ISO 14119)
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 10:41