BNS 250-11Z 20,0M
Item number:101170859

Product features
- Thermoplastic enclosure
- small body
- Concealed mounting possible
- 33 mm x 25 mm x 13 mm
- Long life
- no mechanical wear
- Insensitive to transverse misalignment
- Insensitive to soiling
Please log in to see prices
Ordering data
Product type descriptionBNS 250-11Z 20,0M
Article number (order number)101170859
EAN (European Article Number)4030661298085
eCl@ss number, version 12.027-27-44-01
eCl@ss number, version 11.027-27-24-02
eCl@ss number, version 9.027-27-24-02
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
Approvals - Standards
CertificatescULus
General data
StandardsBG-GS-ET-14EN IEC 60947-5-3
Coding level according to EN ISO 14119Low
Working principleMagnetic drive
Installation conditions (mechanical)not flush
Housing materialGlass-fibre, reinforced thermoplastic
General data - Features
CodingYes
Prerequisite evaluation unitYes
Number of normally closed (NC)1
Number of normally open (NO)1
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)25,000,000Operations
B10D- Value Normally-closed contact/Normally open contact (NC/NO)25,000,000Operations
Mechanical data
Active areafront side
Actuating elementMagnet
Direction of motionHead-on to the active surface
Mechanical data - Switching distances
Assured switching distance "ON" Sao4mm
Assured switching distance "OFF" Sar14mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-3
Mechanical data - Connection technique
Length of cable20m
Terminationcable
Number of cable wires4
Wire cross-section0.25mm2
Wire cross-section23AWG
Material of the Cable mantlePVC
Mechanical data - Dimensions
Length of sensor13mm
Width of sensor33mm
Height of sensor25mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Storage and transport temperature-25 ... +70 °C
Resistance to vibrations10 … 150 Hz, amplitude 0.35 mm
Restistance to shock30 g / 11 ms
Electrical data
Switching voltage, maximum24VDC
Switching current, maximum0.1A
Switching capacity, maximum1W
Switching element1 NO contact, 1 NC contacts
Switching principleReed contacts, Non-contact principle
Switching frequency, maximum5Hz
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)BPS 250
Recommended safety switchgearSRB-E-201LCSRB-E-301ST
Note
Note (General)Contact symbols shown for the closed condition of the guard device.The contact configuration for versions with or without LED is identical.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 04:48