BNS 260-02/01Z-ST-R
Item number:101184362

Product features
- Connector 8 mm, 6-pole, Latching interlocking
- Thermoplastic enclosure
- small body
- Concealed mounting possible
- 26 mm x 36 mm x 13 mm
- Long life
- no mechanical wear
- Insensitive to transverse misalignment
- Insensitive to soiling
Please log in to see prices
Ordering data
Product type descriptionBNS 260-02/01Z-ST-R
Article number (order number)101184362
EAN (European Article Number)4030661321592
eCl@ss number, version 12.027-27-44-01
eCl@ss number, version 11.027-27-24-02
eCl@ss number, version 9.027-27-24-02
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
Approvals - Standards
CertificatescULus
General data
StandardsBG-GS-ET-14EN IEC 60947-5-3
Coding level according to EN ISO 14119Low
Working principleMagnetic drive
Installation conditions (mechanical)quasi-flush
Housing materialGlass-fibre, reinforced thermoplastic
Gross weight30g
General data - Features
CodingYes
Number of normally closed (NC)3
Number of safety contacts2
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)25,000,000Operations
B10D- Value Normally-closed contact/Normally open contact (NC/NO)25,000,000Operations
Mechanical data
Actuating elementMagnet
Door hingeRight
Direction of motionHead-on to the active surface
Mechanical data - Switching distances
Note (Switching distance Sn)Axial misalignment, a horizontal and vertical misalignment of the safety sensor and the actuator are tolerated. The possible misalignment depends on the distance of the active surfaces of the sensor and the actuator. The sensor remains active within the t
Assured switching distance "ON" Sao5mm
Assured switching distance "OFF" Sar15mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-3
Mechanical data - Connection technique
TerminationConnector 8 mm, 6-pole, Latching interlocking
Mechanical data - Dimensions
Length of sensor13mm
Width of sensor26mm
Height of sensor36mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Storage and transport temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Ambient conditions - Insulation values
Rated insulation voltage Ui50 VAC75 VDC
Rated impulse withstand voltage Uimp0.8kV
Electrical data
Required rated short-circuit current100A
Switching voltage, maximum30VDC
Switching current, maximum0.4A
Switching capacity, maximum10VA
Switching element3 NC contact
Switching frequency, maximum5Hz
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)BPS 260
Recommended safety switchgearSRB-E-201LCSRB-E-301ST
Note
Note (General)The number in brackets indicate the PIN number of the connector.
Wiring example
Note (Wiring diagram)The contacts S11-S12 and S21-S22 must be integrated in the safety circuit.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/06/2026, 14:46