BNS 260-02/01ZG-ST-L
BNS 260-02/01ZG-ST-L
Product type description: BNS 260-(1)(2)Z(3)-(4)-(5) |
(1) | |
11 | 1 NO contacts/1 NC contact |
02 | 2 NC contact |
(2) | |
without | with diagnostic output |
/01 | 1 NC contact |
(3) | |
without | without LED switching conditions display |
G | with LED switching conditions display |
(4) | |
without | Pre-wired cable |
ST | with connector |
(5) | |
L | Door hinge on left-hand side |
R | Door hinge on right-hand side |
- Connector 8 mm, 6-pole, Latching interlocking
- Thermoplastic enclosure
- small body
- Concealed mounting possible
- 26 mm x 36 mm x 13 mm
- Long life
- no mechanical wear
- Insensitive to transverse misalignment
- Insensitive to soiling
Ordering data
Product type description |
BNS 260-02/01ZG-ST-L |
Article number (order number) |
101184382 |
EAN (European Article Number) |
4030661321813 |
eCl@ss number, version 12.0 |
27-27-44-01 |
eCl@ss number, version 11.0 |
27-27-24-02 |
eCl@ss number, version 9.0 |
27-27-24-02 |
ETIM number, version 7.0 |
EC002544 |
ETIM number, version 6.0 |
EC002544 |
Approvals - Standards
Certificates |
TÜV BG cULus |
General data
Standards |
BG-GS-ET-14 EN IEC 60947-5-3 |
Coding level according to EN ISO 14119 |
Low |
Working principle |
Magnetic drive |
Installation conditions (mechanical) |
quasi-flush |
Housing material |
Glass-fibre, reinforced thermoplastic |
Gross weight |
33 g |
General data - Features
Integral system diagnostics, status |
Yes |
Number of normally closed (NC) |
3 |
Number of safety contacts |
2 |
Safety classification |
Standards |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
25,000,000 Operations |
Mechanical data
Actuating element |
Magnet |
Door hinge |
Left |
Direction of motion |
Head-on to the active surface |
Mechanical data - Switching distances according EN IEC 60947-5-3
Note (Switching distance Sn) |
Axial misalignment, a horizontal and vertical misalignment of the safety sensor and the actuator are tolerated. The possible misalignment depends on the distance of the active surfaces of the sensor and the actuator. The sensor remains active within the tolerance range. |
Assured switching distance "ON" Sao |
5 mm |
Assured switching distance "OFF" Sar |
15 mm |
Mechanical data - Connection technique
Termination |
Connector 8 mm, 6-pole, Latching interlocking |
Mechanical data - Dimensions
Length of sensor |
13 mm |
Width of sensor |
26 mm |
Height of sensor |
36 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +70 °C |
Storage and transport temperature |
-25 ... +70 °C |
Resistance to vibrations |
10 … 55 Hz, amplitude 1 mm |
Restistance to shock |
30 g / 11 ms |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
75 VDC |
Rated impulse withstand voltage Uimp |
0.8 kV |
Electrical data
Required rated short-circuit current |
100 A |
Switching voltage, maximum |
24 VDC |
Switching current, maximum |
0.01 A |
Switching capacity, maximum |
0.24 W |
Switching frequency, maximum |
5 Hz |
Status indication
Note (Integral System Diagnostics, status ) |
The LED is illuminated when the guard is closed. |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Accessory
Recommendation (actuator) |
BPS 260 |
Recommended safety switchgear |
SRB-E-301ST SRB-E-201LC |
Note
Note (General) |
The number in brackets indicate the PIN number of the connector. |
Wiring example
Note (Wiring diagram) |
The contacts S11-S12 and S21-S22 must be integrated in the safety circuit. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Operating Instructions and Declaration of Conformity (Short)
UL Certificate
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Diagram
Characteristic curve
Characteristic curve
Contact arrangement
Clipart
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 26/04/2024, 23:00