BNS 260 STG-AS-R
BNS 260 STG-AS-R
Product type description: BNS 260 (1)-AS-(2) |
(1) | |
without | Connecting cable (2 m) |
STG | Connecting cable with M12 connector, straight, 4-pole |
STW | Pre-wired cable with connector plug M12, angled, 4 pole |
(2) | |
L | Door hinge on the left-hand side |
R | Door hinge on the right-hand side |
- 2 m Pre-wired cable with connector M12, straight, 4-pole
- Safety sensor
- Thermoplastic enclosure
- no mechanical wear
- 36 mm x 26 mm x 13 mm
- Integrated AS-Interface
- Concealed mounting possible
- Long life
- Insensitive to transverse misalignment
- Insensitive to soiling
- AS-Interface LED and status display
Ordering data
Product type description |
BNS 260 STG-AS-R |
Article number (order number) |
101186155 |
EAN (European Article Number) |
4030661333656 |
eCl@ss number, version 12.0 |
27-27-44-01 |
eCl@ss number, version 11.0 |
27-27-24-02 |
eCl@ss number, version 9.0 |
27-27-24-02 |
ETIM number, version 7.0 |
EC002544 |
ETIM number, version 6.0 |
EC002544 |
Approvals - Standards
|
TÜV cULus ASi-SaW |
General data
Standards |
EN IEC 62026-2 EN ISO 13849-1 EN IEC 60947-5-3 EN IEC 61508 |
Working principle |
Magnetic drive |
Installation conditions (mechanical) |
quasi-flush |
Housing material |
Glass-fibre, reinforced thermoplastic |
Reaction time, maximum |
100 ms |
Gross weight |
100 g |
General data - Features
Coding |
Yes |
Integral system diagnostics, status |
Yes |
Safety classification |
Standards |
EN IEC 61508 |
Performance Level, up to |
e |
Category |
4 |
PFH value |
6.21 x 10⁻⁹ /h |
Note (PFH-value) |
up to max. 500,000 switching cycles/year |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Mechanical data
Actuating element |
Magnet |
Door hinge |
Right |
Direction of motion |
Head-on to the active surface |
Mechanical data - Switching distances according EN IEC 60947-5-3
Note (Switching distance Sn) |
Axial misalignment, a horizontal and vertical misalignment of the safety sensor and the actuator are tolerated. The possible misalignment depends on the distance of the active surfaces of the sensor and the actuator. The sensor remains active within the tolerance range. |
Assured switching distance "ON" Sao |
5 mm |
Assured switching distance "OFF" Sar |
15 mm |
Note (Repeat accuracy R) |
Wiederholgenauigkeit R ≤ 0,1 x Sao |
Mechanical data - Connection technique
Length of cable |
2 m |
Termination |
Connecting cable with M12 connector, straight, 4-pole |
Wire cross-section |
0.23 mm2 |
Wire cross-section |
23 AWG |
Material of the Cable mantle |
LSYY |
Mechanical data - Dimensions
Length of sensor |
13 mm |
Height of sensor |
26 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +60 °C |
Storage and transport temperature |
-25 ... +70 °C |
Resistance to vibrations |
10 … 55 Hz, amplitude 1 mm |
Restistance to shock |
30 g / 11 ms |
Protection class |
II |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
32 VDC |
Rated impulse withstand voltage Uimp |
0.8 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data - AS Interface
Rated operating voltage |
18 ... 31.6 VDC (Protection against polarity reversal) |
AS-i Current consumption, maximum |
50 mA |
Electrical data - AS-Interface specification
AS-i Specification |
Safety-Slave |
AS-i Version |
V 2.1 |
AS-i Profile |
S-0.B.F.E |
AS-i, IO-Code |
0x0 |
AS-i, ID-Code |
0xB |
AS-i, ID-Code1 |
0xF |
AS-i, ID-Code2 |
0xE |
AS-i Input, Channel 1 |
Data bits DI 0 / DI 1 = dynamic code transmission |
AS-i Input, Channel 2 |
Data bits DI 2 / DI 3 = dynamic code transmission |
AS-i Outputs, DO 0 … DO 3 |
No Function |
AS-i Parameter bits, P0 ... P3 |
No function |
Note (AS-i Parameter bits) |
Set the parameter outputs to "1111" (0xF) FID: periphery error |
AS-i Input module address |
0 |
Note (AS-i Input module address) |
Preset to address 0, can be changed through AS-interface bus master or hand-held programming device |
Status indication
Note (LED switching conditions display) |
(1) LED green: Supply voltage (2) red LED: AS-i communication error / Slave address = 0 |
Pin assignment
PIN 1 |
AS-i + |
PIN 2 |
n.c. |
PIN 3 |
AS-Interface - |
PIN 4 |
n.c. |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Accessory
Recommendation (actuator) |
BPS 260-1 BPS 260-2 |
Language filter
Datasheet
Operating instructions and Declaration of conformity
TÜV certification
AS interface safety at work certificate
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Characteristic curve
Characteristic curve
Contact arrangement
Clipart
EU Declaration of Conformity |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | BNS 260 AS |
Type: | See ordering code |
Description of the component: | Coded, magnetic safety sensor with integrated AS-i Safety at Work |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-3:2013 ISO 14119:2013 EN ISO 13849-1:2015 IEC 61508 parts 1-7:2010 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, May 4, 2023 |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | BNS 260 AS |
Type: | See ordering code |
Description of the component: | Coded, magnetic safety sensor with integrated AS-i Safety at Work |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Electromagnetic Compatibility Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-3:2013 ISO 14119:2013 EN ISO 13849-1:2015 IEC 61508 parts 1-7:2010 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, May 4, 2023 |
Authorised signature Philip Schmersal Managing Director |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 22/09/2024, 04:58