BNS 30-01Z-ST-2211
Item number:101181851


Product features
- Metal enclosure
- Long life
- Suitable for food processing industry only in combination with BPS 303 SS
- no mechanical wear
- Ø M30
- Insensitive to transverse misalignment
- Insensitive to soiling
- With integral evaluation
Ordering data
Product type descriptionBNS 30-01Z-ST-2211
Article number (order number)101181851
EAN (European Article Number)4030661316369
eCl@ss number, version 12.027-27-44-01
eCl@ss number, version 11.027-27-24-02
eCl@ss number, version 9.027-27-24-02
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
General data
StandardsBG-GS-ET-14EN IEC 60947-5-3
Coding level according to EN ISO 14119Low
Working principleMagnetic drive
Installation conditions (mechanical)quasi-flush
Housing materialBrass
Housing coating materialnickel-plated
Duration of risk, maximum50ms
Gross weight150g
General data - Features
CodingYes
Safety monitoring module integratedYes
Number of normally closed (NC)1
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Mechanical data
Actuating elementMagnet
Mechanical data - Switching distances
Assured switching distance "ON" Sao5mm
Assured switching distance "OFF" Sar15mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-3
Mechanical data - Dimensions
ISO thread of the sensorM30
Length of sensor78mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +55 °C
Storage and transport temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Electrical data
Switching voltage, maximum250VAC
Switching current, maximum3A
Switching capacity, maximum750W
Switching element1 NC contact
Time to readiness, maximum50ms
Switching frequency, maximum5Hz
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)BPS 300BPS 303BPS 303 SS
Note
Note (General)Contact symbols shown for the closed condition of the guard device.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 08:46