BNS 300-01ZG-2230 3,0M
Item number:101185422

Product features
- supplementary signalling output
- Thermoplastic enclosure
- Long life
- Suitable for food processing industry only in combination with BPS 303
- no mechanical wear
- Ø M30
- Insensitive to transverse misalignment
- Insensitive to soiling
- With integral evaluation
Please log in to see prices
Ordering data
Product type descriptionBNS 300-01ZG-2230 3,0M
Article number (order number)101185422
EAN (European Article Number)4030661324999
eCl@ss number, version 12.027-27-44-01
eCl@ss number, version 11.027-27-24-02
eCl@ss number, version 9.027-27-24-02
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
General data
StandardsBG-GS-ET-14EN IEC 60947-5-3
Coding level according to EN ISO 14119Low
Working principleMagnetic drive
Installation conditions (mechanical)quasi-flush
Housing materialGlass-fibre, reinforced thermoplastic
Material of the nutsThermoplastic
Duration of risk, maximum50ms
Gross weight335g
General data - Features
CodingYes
Integral system diagnostics, statusYes
Safety monitoring module integratedYes
Number of normally closed (NC)1
Number of safety contacts1
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)20,000,000Operations
Mechanical data
Actuating elementMagnet
Direction of motionHead-on to the active surface
Tightening torque of nuts, maximum3Nm
Mechanical data - Switching distances
Assured switching distance "ON" Sao5mm
Assured switching distance "OFF" Sar15mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-3
Mechanical data - Connection technique
Length of cable3m
Terminationcable
Number of cable wires5
Wire cross-section0.75mm2
Wire cross-section18AWG
Material of the Cable mantlePVC
Mechanical data - Dimensions
ISO thread of the sensorM30
width across flats36BK
Length of sensor78mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +55 °C
Storage and transport temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Electrical data
Rated operating voltage24VDC
Switching voltage, maximum250VAC
Switching current, maximum3A
Switching capacity, maximum750W
Switching element1 NC contact
Time to readiness, maximum50ms
Switching frequency, maximum5Hz
Electrical data - Relay outputs
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.03A
Status indication
Note (Integral System Diagnostics, status )The LED is illuminated when the guard is closed.
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Scope of delivery of mounting material2x nuts M30 x 1.5
Accessory
Recommendation (actuator)BPS 300BPS 303BPS 303 SS
Recommended safety switchgearSRB-E-201LCSRB-E-301ST
Note
Note (General)Contact symbols shown for the closed condition of the guard device.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 12:35