BNS 303-11ZG-2211 5,0M
Item number:101179284


Product features
- Thermoplastic enclosure
- Long life
- Suitable for food processing industry only in combination with BPS 303 SS
- no mechanical wear
- Ø M30
- Insensitive to transverse misalignment
- Insensitive to soiling
Please log in to see prices
Ordering data
Product type descriptionBNS 303-11ZG-2211 5,0M
Article number (order number)101179284
EAN (European Article Number)4030661311852
eCl@ss number, version 12.027-27-44-01
eCl@ss number, version 11.027-27-24-02
eCl@ss number, version 9.027-27-24-02
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
Approvals - Standards
CertificatescULus
General data
StandardsBG-GS-ET-14EN IEC 60947-5-3
Coding level according to EN ISO 14119Low
Working principleMagnetic drive
Installation conditions (mechanical)quasi-flush
Housing materialGlass-fibre, reinforced thermoplastic
Material of the nutsThermoplastic
Gross weight230g
General data - Features
CodingYes
Integral system diagnostics, statusYes
Number of normally closed (NC)1
Number of normally open (NO)1
Number of safety contacts2
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D- Value Normally-closed contact/Normally open contact (NC/NO)25,000,000Operations
Mechanical data
Actuating elementMagnet
Direction of motionHead-on to the active surface
Mechanical data - Switching distances
Assured switching distance "ON" Sao8mm
Assured switching distance "OFF" Sar18mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-3
Mechanical data - Connection technique
Length of cable5m
Terminationcable
Number of cable wires4
Wire cross-section0.25mm2
Wire cross-section23AWG
Material of the Cable mantlePVC
Mechanical data - Dimensions
ISO thread of the sensorM30
width across flats36BK
Length of sensor44mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Storage and transport temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Electrical data
Switching voltage, maximum24VDC
Switching current, maximum0.01A
Switching capacity, maximum0.24W
Switching element1 NO contact, 1 NC contacts
Switching principleReed contacts, Non-contact principle
Switching frequency, maximum5Hz
Status indication
Note (Integral System Diagnostics, status )The LED is illuminated when the guard door is open.
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Scope of delivery of mounting material2x Mounting material M30 x 1.5 nuts
Accessory
Recommendation (actuator)BPS 300BPS 303BPS 303 SS
Recommended safety switchgearSRB 202CSRB 207ANSRB 211ANSRB 219ITSRB 301ANSRB 301STSRB 308ITSRB 400CSRB-E-201LCSRB-E-301ST
Note
Note (General)Contact symbols shown for the closed condition of the guard device.The contact configuration for versions with or without LED is identical.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 17:43