BNS 33-02Z-ST-2187
Item number:101173053


Product features
- Individual contact outlet
- Connector M8 x 1, 4-pole
- Thermoplastic enclosure
- Concealed mounting possible
- Insensitive to transverse misalignment
- 88 mm x 25 mm x 13 mm
- Long life
- no mechanical wear
- Insensitive to soiling
Please log in to see prices
Ordering data
Product type descriptionBNS 33-02Z-ST-2187
Article number (order number)101173053
EAN (European Article Number)4030661301990
eCl@ss number, version 12.027-27-44-01
eCl@ss number, version 11.027-27-24-02
eCl@ss number, version 9.027-27-24-02
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
General data
StandardsBG-GS-ET-14EN IEC 60947-5-3
Coding level according to EN ISO 14119Low
Working principleMagnetic drive
Installation conditions (mechanical)not flush
Housing materialGlass-fibre, reinforced thermoplastic
Gross weight35g
General data - Features
CodingYes
Prerequisite evaluation unitYes
Number of normally closed (NC)2
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)25,000,000Operations
Mechanical data
Active arealateral
Actuating elementMagnet
Direction of motionHead-on to the active surface
Mechanical data - Switching distances
Assured switching distance "ON" Sao5mm8mm
Assured switching distance "OFF" Sar15mm18mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-3
Note (Repeat accuracy R)Repeat accuracy R ≤ 0,1 x Sao
Mechanical data - Connection technique
Length of cable1m
TerminationConnector M8
Mechanical data - Dimensions
Length of sensor13mm
Width of sensor88mm
Height of sensor25mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Storage and transport temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Electrical data
Switching voltage, maximum60VAC
Switching current, maximum0.25A
Switching capacity, maximum5W
Switching element2 NC contact
Switching principleReed contacts, Non-contact principle
Switching frequency, maximum5Hz
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)BPS 33BPS 33-2326
Recommended safety switchgearSRB 219ITSRB 308ITSRB-E-201LCSRB-E-301ST
Note
Note (General)Contact symbols shown for the closed condition of the guard device.The contact configuration for versions with or without LED is identical.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 03:15