BS-H50-110-RVA
Item number:153028033


Product features
- Roller lever stainless steel - roller diameter 50 mm
Please log in to see prices
Ordering data
Product type descriptionBS-H50-110-RVA
Article number (order number)153028033
EAN (European Article Number)4030661535913
eCl@ss number, version 12.027-27-06-12
eCl@ss number, version 11.027-27-06-12
eCl@ss number, version 9.027-27-06-12
ETIM number, version 7.0EC001483
ETIM number, version 6.0EC001483
General data
Material of the actuatorStainless steel (V2A)
Gross weight277g
Mechanical data
Roller materialStainless steel (V2A)
Positionierschritte für den Betätiger10°
Mechanical data - Dimensions
Width of Castor18mm
Diameter of Castor50mm
Length of the lever110mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 26/05/2026, 11:49