BS656-Z22-G024
Item number:153031624


Product features
- Platform concept with different function units
- Thermoplastic enclosure
- Wide range of alternative actuators
- Protection class IP66, IP67
- Switching point setting
- Symmetry thanks to toothed, centrally located shaft
- Central connection terminal
Please log in to see prices
Ordering data
Product type descriptionBS656-Z22-G024
Article number (order number)153031624
EAN (European Article Number)4030661670607
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCCcULus
General data
StandardsEN 620EN IEC 60947-5-1
Housing materialthermosetting resin
Material of the housing coverthermosetting resin
Gross weight2,736g
General data - Features
Indicator lampYes
Number of auxiliary contacts2
Number of safety contacts2
Number of signal lamps1
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)2,000,000Operations
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Positionierschritte für den Betätiger10°
Mechanical data - Connection technique
Cable entry2 x M25 x 1.5
TerminationCage clamp
Cable section, minimum0.5 mm², flexible
Cable section, maximum2.5 mm², flexible
Ambient conditions
IP Degree of protectionIP66IP67
Ambient temperature-25 ... +60 °C
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui300 V
Rated impulse withstand voltage Uimp4kV
Degree of pollution3
Electrical data
Thermal test current6A
Utilisation category AC-15230VAC
Utilisation category AC-153A
Utilisation category DC-1324VDC
Utilisation category DC-133A
Material of the contacts, electricalSilver
Status indication
Colour of the indicator lampRed
Note (LED switching conditions display)Supply voltage UB: 24 VDC
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 03:12