Access protection
![BDF200](/upload/orig/10/00/20/54/PHO_PRO_CAT_kbdf2f01_SALL_AIN_V2.png)
BDF200
- slender shock-proof thermoplastic enclosure
- to be installed at an ergonomic favourable position
- to be fitted to commercial-off-the-shelf aluminium profiles
- Thermoplastic enclosure
- slender shock-proof enclosure
- large range of Illuminated pushbuttons, Selector switches, LED indicator lights, Key-operated selector switches and Emergency-Stop buttons
- Emergency stop, on/off and reset functions available
- The position of the pushbuttons on the control panel can be freely selected.
- Field labelling with separate plastic cover
- Freely installable button caps for an optimal adaptation to the plants
![AZM201](/upload/orig/10/00/20/78/PHO_PRO_CAT_kazm2f48_SALL_AIN_V3.png)
AZM201
- Thermoplastic enclosure
- Max. length of the sensor chain 200 m
- Self-monitoring series-wiring
- Coding in accordance to ISO 14119 by using RFID-Technology
- 3 LEDs to show operating conditions
- Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
- Suitable for hinged and sliding guards
- Intelligent diagnosis
- Manual release
- Protection class IP66, IP67
- High holding force 2000
- symmetrical construction form, assembly on 40mm profiles
- OSSD safety outputs
- Emergency exit / Emergency release suitable for retrofitting
![PROTECT PSC1](/upload/orig/10/00/20/40/PHO_PRO_CAT_kpsc1f08_SALL_AIN_V2.png)
PROTECT PSC1-10
- Modular expansion with up to 64 inputs / outputs
- 4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
- 14 safe inputs on the base module
- 2 Signalling outputs
- 2 safety relay contacts
![PROTECT PSC1](/upload/orig/10/00/20/40/PHO_PRO_CAT_kpsc1f51_SALL_AIN_V2.png)
PROTECT PSC1-100
- Modularly expandable to up to 272 safe inputs / outputs
- Safe spindle monitoring To EN 61800-5-2 (Safe Drive Monitoring) for up to 12 spindles
- 4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
- 14 safe inputs on the base module
- 20 switchable, safe inputs / outputs
- 6 Signalling outputs
- 2 safety relay contacts
Before the robot cell can be entered, a stop of the process must be requested. This task can be solved with the BDF200 control panel. The running process is completed after the stop request and then the door is unlocked. The AZM201 solenoid interlock prevents unintentional start of the machine after opening the door. All safety functions of the cell are handled by the PROTECT PSC1 modular safety controller.