Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Safety switch with separate actuator
  2. AZ 16
AZ 16

AZ 16

  • Thermoplastic enclosure
  • Double-insulated
  • Large wiring compartment
  • 52 mm x 90 mm x 30 mm
  • Universal coding
  • Long life
  • High level of contact reliability with low voltages and currents
  • Insensitive to soiling
  • Slotted holes for adjustment, circular holes for location
62 Products
AZ 16 ZVK-ST

AZ 16 ZVK-ST

Item no. 101143122

Safety switch with separate actuator

AZ 16 ZVRK-M20-2254

AZ 16 ZVRK-M20-2254

Item no. 101161097

Safety switch with separate actuator

AZ 16 ZVRK-ST

AZ 16 ZVRK-ST

Item no. 101143124

Safety switch with separate actuator

AZ 16-02ZVK-M16

AZ 16-02ZVK-M16

Item no. 101154699

Safety switch with separate actuator

AZ 16-02ZVK-ST

AZ 16-02ZVK-ST

Item no. 101143123

Safety switch with separate actuator

AZ 16-02ZVRK-ST

AZ 16-02ZVRK-ST

Item no. 101143125

Safety switch with separate actuator

AZ 16-03ZVRK-ST

AZ 16-03ZVRK-ST

Item no. 103011894

Safety switch with separate actuator

AZ 16-12ZVK-M20

AZ 16-12ZVK-M20

Item no. 101157371

Safety switch with separate actuator

AZ 16-12ZVK-ST

AZ 16-12ZVK-ST

Item no. 101215979

Safety switch with separate actuator

AZ 16-12ZVRK-ST

AZ 16-12ZVRK-ST

Item no. 101190678

Safety switch with separate actuator

AZ 16-12ZVRK-M20-2254

AZ 16-12ZVRK-M20-2254

Item no. 101164456

Safety switch with separate actuator

AZ 16-12ZVRK-1762

AZ 16-12ZVRK-1762

Item no. 101134603

Safety switch with separate actuator

AZ 16-03ZVK-M20

AZ 16-03ZVK-M20

Item no. 101157372

Safety switch with separate actuator

AZ 16-03ZVRK-M16-2254

AZ 16-03ZVRK-M16-2254

Item no. 101164458

Safety switch with separate actuator

AZ 16-03ZVK-M20-1762

AZ 16-03ZVK-M20-1762

Item no. 101168618

Safety switch with separate actuator

AZ 16 ZVK-M20-1762

AZ 16 ZVK-M20-1762

Item no. 101161098

Safety switch with separate actuator

AZ 16 ZVK-STL

AZ 16 ZVK-STL

Item no. 101159959

Safety switch with separate actuator

AZ 16 ZVK-1476-1

AZ 16 ZVK-1476-1

Item no. 101128290

Safety switch with separate actuator

AZ 16 ZVK-STR

AZ 16 ZVK-STR

Item no. 101159958

Safety switch with separate actuator

AZ 16 ZVRK-M16-2254

AZ 16 ZVRK-M16-2254

Item no. 101167057

Safety switch with separate actuator

AZ 16 ZVRK-M20-1762

AZ 16 ZVRK-M20-1762

Item no. 101161099

Safety switch with separate actuator

AZ 16 ZVRK-ST-2300

AZ 16 ZVRK-ST-2300

Item no. 101144941

Safety switch with separate actuator

AZ 16-02ZVK-M20-1762

AZ 16-02ZVK-M20-1762

Item no. 101161100

Safety switch with separate actuator

AZ 16-02ZVK-STL- 1476-2/2430

AZ 16-02ZVK-STL- 1476-2/2430

Item no. 101170142

Safety switch with separate actuator

62 results found

System components