Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Safety switch with separate actuator
  2. AZ 17
AZ 17

AZ 17

  • Thermoplastic enclosure
  • Double-insulated
  • Long life
  • small body
  • Universal coding
  • High level of contact reliability with low voltages and currents
  • Insensitive to soiling
26 Products
AZ 17-02ZK

AZ 17-02ZK

Item no. 101121961

Safety switch with separate actuator

AZ 17-02ZK-2243 0,15M

AZ 17-02ZK-2243 0,15M

Item no. 101194293

Safety switch with separate actuator

AZ 17-02ZK-ST

AZ 17-02ZK-ST

Item no. 101140773

Safety switch with separate actuator

AZ 17-02ZRK

AZ 17-02ZRK

Item no. 101133968

Safety switch with separate actuator

AZ 17-02ZRK-ST-2493

AZ 17-02ZRK-ST-2493

Item no. 101204961

Safety switch with separate actuator

AZ 17-02ZRK-2243 5,0M

AZ 17-02ZRK-2243 5,0M

Item no. 101139551

Safety switch with separate actuator

AZ 17-02ZRK-2243-1 5,0M

AZ 17-02ZRK-2243-1 5,0M

Item no. 101147465

Safety switch with separate actuator

AZ 17-02ZRK-ST

AZ 17-02ZRK-ST

Item no. 101140775

Safety switch with separate actuator

AZ 17-11ZK

AZ 17-11ZK

Item no. 101121960

Safety switch with separate actuator

AZ 17-11ZK-ST

AZ 17-11ZK-ST

Item no. 101140772

Safety switch with separate actuator

AZ 17-11ZRK

AZ 17-11ZRK

Item no. 101133967

Safety switch with separate actuator

AZ 17-11ZRK-ST-1637

AZ 17-11ZRK-ST-1637

Item no. 103055561

Safety switch with separate actuator

AZ 17-11ZRK-1637/2243-1 3,0M

AZ 17-11ZRK-1637/2243-1 3,0M

Item no. 101181986

Safety switch with separate actuator

AZ 17-11ZRK-2243 5,0M

AZ 17-11ZRK-2243 5,0M

Item no. 101136474

Safety switch with separate actuator

AZ 17-11ZRK-2243 6,0M

AZ 17-11ZRK-2243 6,0M

Item no. 101138333

Safety switch with separate actuator

AZ 17-11ZRK-2243-1 5,0M

AZ 17-11ZRK-2243-1 5,0M

Item no. 101147467

Safety switch with separate actuator

AZ 17-11ZRK-ST

AZ 17-11ZRK-ST

Item no. 101140774

Safety switch with separate actuator

AZ 17-02ZRK-2243 6,0M

AZ 17-02ZRK-2243 6,0M

Item no. 101147464

Safety switch with separate actuator

AZ 17-11ZK-2243-1 5,0M

AZ 17-11ZK-2243-1 5,0M

Item no. 101184004

Safety switch with separate actuator

AZ 17-11ZK-ST-2493

AZ 17-11ZK-ST-2493

Item no. 101179443

Safety switch with separate actuator

AZ 17-11ZRK-ST-2493

AZ 17-11ZRK-ST-2493

Item no. 101188690

Safety switch with separate actuator

AZ 17-11ZRK-2243 10,0M

AZ 17-11ZRK-2243 10,0M

Item no. 101159352

Safety switch with separate actuator

AZ 17-11ZRK-2243 20,0M

AZ 17-11ZRK-2243 20,0M

Item no. 101206000

Safety switch with separate actuator

AZ 17-02ZRK-1637

AZ 17-02ZRK-1637

Item no. 101153121

Safety switch with separate actuator

26 results found

System components