Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec-nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. AZM40
  2. Accessories
Accessories

Accessories

22 Products
ACC-AZM40-LEV-T

ACC-AZM40-LEV-T

Item no. 103054265

ACC-AZM40-LEV-N

ACC-AZM40-LEV-N

Item no. 103054268

ACC-AZM40-PT-T-40MM

ACC-AZM40-PT-T-40MM

Item no. 103054271

ACC-AZM40-PT-T-170MM

ACC-AZM40-PT-T-170MM

Item no. 103054273

ACC-AZM40-PT-N-40MM

ACC-AZM40-PT-N-40MM

Item no. 103054275

ACC-AZM40-PT-N-170MM

ACC-AZM40-PT-N-170MM

Item no. 103054277

SZ40

SZ40

Item no. 103053182

Logout tag

MP-AZM40

MP-AZM40

Item no. 103045324

ACC-NRS-M5X29-FHS-2PCS

ACC-NRS-M5X29-FHS-2PCS

Item no. 103040844

Tamperproof screws

ACC-NRS-M5X30-CSS-2PCS

ACC-NRS-M5X30-CSS-2PCS

Item no. 103040845

Tamperproof screws

A-K8P-M12-S-G-5M-BK-2-X-A-4-69

A-K8P-M12-S-G-5M-BK-2-X-A-4-69

Item no. 103007358

Pre-wired cable

A-K8P-M12-S-G-10M-BK-2-X-A-4-69

A-K8P-M12-S-G-10M-BK-2-X-A-4-69

Item no. 103007359

Pre-wired cable

A-K8P-M12-S-G-15M-BK-2-X-A-4-69

A-K8P-M12-S-G-15M-BK-2-X-A-4-69

Item no. 103011414

Pre-wired cable

A-K8P-M12-S-G-2,5M-BK-2-X-A-4-69

A-K8P-M12-S-G-2,5M-BK-2-X-A-4-69

Item no. 103011415

Pre-wired cable

A-K8P-M12-S-G-10M-BK-1-X-A-4-69-VA

A-K8P-M12-S-G-10M-BK-1-X-A-4-69-VA

Item no. 103001389

Pre-wired cable

A-K8P-M12-S-G-5M-BK-1-X-A-4-69-VA

A-K8P-M12-S-G-5M-BK-1-X-A-4-69-VA

Item no. 101210560

Pre-wired cable

A-K8P-M12-S-W-5M-BK-1-X-A-4-69-VA

A-K8P-M12-S-W-5M-BK-1-X-A-4-69-VA

Item no. 101210561

Pre-wired cable

ACC-AZM40-ADJ-1

ACC-AZM40-ADJ-1

Item no. 103059343

Adjustment tool

MS-AZM40-BDF40-L

MS-AZM40-BDF40-L

Item no. 133057001

MS-AZM40-BDF40-R

MS-AZM40-BDF40-R

Item no. 133057002

MS-AZM40-L

MS-AZM40-L

Item no. 133056997

MS-AZM40-R

MS-AZM40-R

Item no. 133056998

22 results found