Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Solenoid interlocks
  2. AZM150I
AZM150I

AZM150I

  • Thermoplastic enclosure
  • Eight approach levels thanks to rotating head
  • Simple fitting, especially on 40 mm profiles
  • Individually coded version with coding level "High" according to ISO 14119
26 Products
AZM150SK-02/02RI-024-B5

AZM150SK-02/02RI-024-B5

Item no. 153042774

Solenoid interlock

AZM150SK-02/02RI-024-B6L

AZM150SK-02/02RI-024-B6L

Item no. 153032207

Solenoid interlock

AZM150SK-02/02RI-230-B6L

AZM150SK-02/02RI-230-B6L

Item no. 153032209

Solenoid interlock

AZM150SK-11/02RI-024-B6L

AZM150SK-11/02RI-024-B6L

Item no. 153032212

Solenoid interlock

AZM150SK-02/11RI-024-B6L

AZM150SK-02/11RI-024-B6L

Item no. 153032213

Solenoid interlock

AZM150SK-02/02RIA-230-B6L

AZM150SK-02/02RIA-230-B6L

Item no. 153032214

Solenoid interlock

AZM150SK-11/02RIA-024-B6L

AZM150SK-11/02RIA-024-B6L

Item no. 153032215

Solenoid interlock

AZM150SK-02/11RIA-024-B6L

AZM150SK-02/11RIA-024-B6L

Item no. 153032216

Solenoid interlock

AZM150SK-02/02RIA-024-B6L

AZM150SK-02/02RIA-024-B6L

Item no. 153032217

Solenoid interlock

AZM150SK-02/02RIT-024-B6L

AZM150SK-02/02RIT-024-B6L

Item no. 153032219

Solenoid interlock

AZM150SK-11/02RIT-024-B6L

AZM150SK-11/02RIT-024-B6L

Item no. 153032220

Solenoid interlock

AZM150SK-02/11RIT-024-B6L

AZM150SK-02/11RIT-024-B6L

Item no. 153032221

Solenoid interlock

AZM150SK-02/02RIAT-024-B6L

AZM150SK-02/02RIAT-024-B6L

Item no. 153032222

Solenoid interlock

AZM150SK-02/02RIAT-024-B6R

AZM150SK-02/02RIAT-024-B6R

Item no. 153042529

Solenoid interlock

AZM150SK-02/02RI-024-B6R

AZM150SK-02/02RI-024-B6R

Item no. 153032223

Solenoid interlock

AZM150SK-02/02RI-230-B6R

AZM150SK-02/02RI-230-B6R

Item no. 153032224

Solenoid interlock

AZM150SK-11/02RI-024-B6R

AZM150SK-11/02RI-024-B6R

Item no. 153032227

Solenoid interlock

AZM150SK-02/11RI-024-B6R

AZM150SK-02/11RI-024-B6R

Item no. 153032228

Solenoid interlock

AZM150SK-02/02RIA-024-B6R

AZM150SK-02/02RIA-024-B6R

Item no. 153032229

Solenoid interlock

AZM150SK-11/02RIA-024-B6R

AZM150SK-11/02RIA-024-B6R

Item no. 153032230

Solenoid interlock

AZM150SK-02/11RIA-024-B6R

AZM150SK-02/11RIA-024-B6R

Item no. 153032232

Solenoid interlock

AZM150SK-02/02RIT-024-B6R

AZM150SK-02/02RIT-024-B6R

Item no. 153032233

Solenoid interlock

AZM150SK-11/02RIT-024-B6R

AZM150SK-11/02RIT-024-B6R

Item no. 153038382

Solenoid interlock

AZM150SK-02/02RI-024-B1

AZM150SK-02/02RI-024-B1

Item no. 153044387

Solenoid interlock

26 results found

System components