Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. AZM201
  2. Accessories
Accessories

Accessories

21 Products
RF-AZM201-T

RF-AZM201-T

Item no. 103004966

Retrofit kit emergency exit

RF-AZM201-N

RF-AZM201-N

Item no. 103003543

Retrofit kit emergency release

MP-AZ/AZM201

MP-AZ/AZM201

Item no. 101188600

Mounting set

MP-AZ/AZM201-B30

MP-AZ/AZM201-B30

Item no. 101194218

Mounting set

MP-AZ/AZM201-P1

MP-AZ/AZM201-P1

Item no. 101194224

Mounting set

MP-AZ/AZM201-P20

MP-AZ/AZM201-P20

Item no. 101185694

Mounting set

MP-AZ/AZM201/BDF200-AZ/AZM201-B30

MP-AZ/AZM201/BDF200-AZ/AZM201-B30

Item no. 101214126

Mounting set

Lockout tag SZ 200

Lockout tag SZ 200

Item no. 101194438

Logout tag

SZ201-1

SZ201-1

Item no. 103051655

A-K8P-M12-S-G-10M-BK-2-X-A-4-69

A-K8P-M12-S-G-10M-BK-2-X-A-4-69

Item no. 103007359

Pre-wired cable

A-K8P-M12-S-G-5M-BK-2-X-A-4-69

A-K8P-M12-S-G-5M-BK-2-X-A-4-69

Item no. 103007358

Pre-wired cable

A-K8P-M12-S-G-2,5M-BK-2-X-A-4-69

A-K8P-M12-S-G-2,5M-BK-2-X-A-4-69

Item no. 103011415

Pre-wired cable

RF-AZ/AZM201-B30-SZ

RF-AZ/AZM201-B30-SZ

Item no. 103001074

Retrofit kit Lockout tag

TFI-010

TFI-010

Item no. 101166329

Centring device

TFA-010

TFA-010

Item no. 101166328

Centring device

TK-M3-G-1

TK-M3-G-1

Item no. 103011631

Triangular key

ACC-CQL-4MM

ACC-CQL-4MM

Item no. 103040978

Quick link

ACC-PWR-EBLT-BM8X70-A2

ACC-PWR-EBLT-BM8X70-A2

Item no. 101192471

Eyebolt

PR-B-1M

PR-B-1M

Item no. 101218018

Wire rope

PR-B-2M

PR-B-2M

Item no. 101218019

Wire rope

PR-B-3M

PR-B-3M

Item no. 101218020

Wire rope

21 results found