Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. AZM 170I
  2. AZM 170i-B5
AZM 170i-B5

AZM 170i-B5

  • Particularly suitable for front mounting
10 Products
AZM 170-02ZRI-B5 24VAC/DC

AZM 170-02ZRI-B5 24VAC/DC

Item no. 101140802

Solenoid interlock

AZM 170-02ZRI-ST-B5-2197 24VAC/DC

AZM 170-02ZRI-ST-B5-2197 24VAC/DC

Item no. 101144339

Solenoid interlock

AZM 170-02ZRIA-B5 24VAC/DC

AZM 170-02ZRIA-B5 24VAC/DC

Item no. 101140804

Solenoid interlock

AZM 170-02ZRIA-ST-B5 24VAC/DC

AZM 170-02ZRIA-ST-B5 24VAC/DC

Item no. 101144342

Solenoid interlock

AZM 170-11ZRI-B5 24VAC/DC

AZM 170-11ZRI-B5 24VAC/DC

Item no. 101140801

Solenoid interlock

AZM 170-02ZI-B5 24VAC/DC

AZM 170-02ZI-B5 24VAC/DC

Item no. 101144316

Solenoid interlock

AZM 170ST-11/02ZRI-B5-2197 24VAC/DC

AZM 170ST-11/02ZRI-B5-2197 24VAC/DC

Item no. 103006398

Solenoid interlock

AZM 170SK-11/02ZRI-B5-2197 24VAC/DC

AZM 170SK-11/02ZRI-B5-2197 24VAC/DC

Item no. 101195873

Solenoid interlock

AZM 170SK-02/10ZRI-B5-2197 24VAC/DC

AZM 170SK-02/10ZRI-B5-2197 24VAC/DC

Item no. 103045797

Solenoid interlock

AZM 170SK-11/02ZRIA-B5 24VAC/DC

AZM 170SK-11/02ZRIA-B5 24VAC/DC

Item no. 101190955

Solenoid interlock

10 results found