Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Solenoid interlocks
  2. AZM 415
AZM 415

AZM 415

  • Metal enclosure
  • Interlock with protection against incorrect locking.
  • Robust design
  • Long life
  • 2 cable entries M 20 x 1.5
  • Cut clamp termination
85 Products
AZM 415-02/02ZPK 24VAC/DC

AZM 415-02/02ZPK 24VAC/DC

Item no. 101186203

Solenoid interlock

AZM 415-02/02ZPKA 24VAC/DC

AZM 415-02/02ZPKA 24VAC/DC

Item no. 101186204

Solenoid interlock

AZM 415-02/02ZPKE 24VAC/DC

AZM 415-02/02ZPKE 24VAC/DC

Item no. 101186853

Solenoid interlock

AZM 415-02/02ZPKFE 230VAC

AZM 415-02/02ZPKFE 230VAC

Item no. 101205549

Solenoid interlock

AZM 415-02/02ZPKFE 24V AC/DC

AZM 415-02/02ZPKFE 24V AC/DC

Item no. 101209214

Solenoid interlock

AZM 415-02/02ZPKT 24VAC/DC

AZM 415-02/02ZPKT 24VAC/DC

Item no. 101186831

Solenoid interlock

AZM 415-02/11XPKNS 24VAC/DC

AZM 415-02/11XPKNS 24VAC/DC

Item no. 101174589

Solenoid interlock

AZM 415-02/11XPKRS 24VAC/DC

AZM 415-02/11XPKRS 24VAC/DC

Item no. 101174583

Solenoid interlock

AZM 415-02/11ZPK 230VAC

AZM 415-02/11ZPK 230VAC

Item no. 101174546

Solenoid interlock

AZM 415-02/11ZPK 24VAC/DC

AZM 415-02/11ZPK 24VAC/DC

Item no. 101174507

Solenoid interlock

AZM 415-02/11ZPKA 110VAC

AZM 415-02/11ZPKA 110VAC

Item no. 101174557

Solenoid interlock

AZM 415-02/11ZPKA 230 VAC

AZM 415-02/11ZPKA 230 VAC

Item no. 101174560

Solenoid interlock

AZM 415-02/11ZPKA 24VAC/DC

AZM 415-02/11ZPKA 24VAC/DC

Item no. 101174555

Solenoid interlock

AZM 415-02/11ZPKE 24VAC/DC

AZM 415-02/11ZPKE 24VAC/DC

Item no. 101174548

Solenoid interlock

AZM 415-02/11ZPKF 24VAC/DC

AZM 415-02/11ZPKF 24VAC/DC

Item no. 101174571

Solenoid interlock

AZM 415-02/11ZPKFE 110VAC

AZM 415-02/11ZPKFE 110VAC

Item no. 101186847

Solenoid interlock

AZM 415-02/11ZPKFE 230VAC

AZM 415-02/11ZPKFE 230VAC

Item no. 101186850

Solenoid interlock

AZM 415-02/11ZPKFE 24VAC/DC

AZM 415-02/11ZPKFE 24VAC/DC

Item no. 101192999

Solenoid interlock

AZM 415-02/11ZPKT 24VAC/DC

AZM 415-02/11ZPKT 24VAC/DC

Item no. 101168224

Solenoid interlock

AZM 415-02/11ZPKTE 24VAC/DC

AZM 415-02/11ZPKTE 24VAC/DC

Item no. 101186305

Solenoid interlock

AZM 415-02/11ZPKTEI 24VAC/DC

AZM 415-02/11ZPKTEI 24VAC/DC

Item no. 101186306

Solenoid interlock

AZM 415-02/20ZPK 24VAC/DC

AZM 415-02/20ZPK 24VAC/DC

Item no. 101156866

Solenoid interlock

AZM 415-11/02ZPK 24VAC/DC

AZM 415-11/02ZPK 24VAC/DC

Item no. 101194497

Solenoid interlock

AZM 415-11/02ZPKFE 24VAC/DC

AZM 415-11/02ZPKFE 24VAC/DC

Item no. 101196227

Solenoid interlock

85 results found

System components