This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
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
  1. PS116
  2. PS116 rod lever J203
PS116 rod lever J203

PS116 rod lever J203

  • only for positioning tasks
  • Thermoplastic enclosure
  • Symmetric enclosure
  • Lever angle adjustable in 15° steps
  • Protection class IP66, IP67
  • Actuator heads can be repositioned by 8 x 45°
  • Design to EN 50047
2 Products
PS116-T12-STR-J203

PS116-T12-STR-J203

Item no. 103009978

Position switch

PS116-T12-ST-J203

PS116-T12-ST-J203

Item no. 103010001

Position switch

2 results found