Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 235
  2. 235 plunger S
235 plunger S

235 plunger S

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 30 mm x 63,5 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50047
22 Products
TS 235-02Z

TS 235-02Z

Item no. 151091541

Position switch with safety function

TS 235-20Z

TS 235-20Z

Item no. 151091540

Position switch

ZS 235-11Z-M20

ZS 235-11Z-M20

Item no. 151164340

Position switch with safety function

ZS235-11ZR-1816

ZS235-11ZR-1816

Item no. 151134050

Position switch with safety function

TS 235-11Z-M20

TS 235-11Z-M20

Item no. 151165678

Position switch with safety function

ZS 235-02Z-M20

ZS 235-02Z-M20

Item no. 151166919

Position switch with safety function

ZS 235-11Z-M20-1637/2219

ZS 235-11Z-M20-1637/2219

Item no. 151162624

Position switch with safety function

ZS 235-11Z-ST

ZS 235-11Z-ST

Item no. 151152066

Position switch with safety function

TS 235-11ZUE

TS 235-11ZUE

Item no. 151144994

Position switch with safety function

ZS 235-11Z-ST-1637

ZS 235-11Z-ST-1637

Item no. 151194705

Position switch with safety function

ZS 235-02Z-M20-2107

ZS 235-02Z-M20-2107

Item no. 151171910

Position switch with safety function

ZS 235-11Z-1637

ZS 235-11Z-1637

Item no. 151097562

Position switch with safety function

ZS 235-11Z-M20-2219

ZS 235-11Z-M20-2219

Item no. 151161451

Position switch with safety function

TS 235-11Z-2482

TS 235-11Z-2482

Item no. 151179671

Position switch with safety function

TS 235-11Z-2219

TS 235-11Z-2219

Item no. 151159684

Position switch with safety function

TS 235-02Z-ST

TS 235-02Z-ST

Item no. 153001317

Position switch with safety function

ZV. 235-11Z-M20

ZV. 235-11Z-M20

Item no. 151160111

Position switch with safety function

ZS 235-11Z-ST-3142-2

ZS 235-11Z-ST-3142-2

Item no. 153051285

Position switch with safety function

ZS 235-11Z-2283-1

ZS 235-11Z-2283-1

Item no. 151192636

Position switch with safety function

ZS 235-11Z-2225

ZS 235-11Z-2225

Item no. 151137844

Position switch with safety function

ZS 235-11Z-2283

ZS 235-11Z-2283

Item no. 151142716

Position switch with safety function

ZS 235-02zr-2086-1

ZS 235-02zr-2086-1

Item no. 151193717

Position switch with safety function

22 results found