Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 235
  2. 235 angle roller lever 4K
235 angle roller lever 4K

235 angle roller lever 4K

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 30 mm x 63,5 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50047
  • Actuation from bottom parallel to the switch, therefore only suitable for small housings.
7 Products
T4K 235-02Z-M20

T4K 235-02Z-M20

Item no. 151169646

Position switch with safety function

T4K 235-11Z-M20

T4K 235-11Z-M20

Item no. 151168158

Position switch with safety function

Z4K 235-11Z-M20

Z4K 235-11Z-M20

Item no. 151168161

Position switch with safety function

T4K 235-02ZH

T4K 235-02ZH

Item no. 101145018

Position switch with safety function

T4K 235-20Z

T4K 235-20Z

Item no. 151091560

Position switch

Z4K 235-02Z

Z4K 235-02Z

Item no. 151125940

Position switch with safety function

Z4K 235-11Z-U90-2225

Z4K 235-11Z-U90-2225

Item no. 151137845

Position switch with safety function

7 results found