Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 236
  2. 236 roller plunger R
236 roller plunger R

236 roller plunger R

  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
63 Products
TR 236-01z-U90

TR 236-01z-U90

Item no. 153004220

Position switch with safety function

TR 236-02Z-1637

TR 236-02Z-1637

Item no. 153002183

Position switch with safety function

TR 236-02Z-1894

TR 236-02Z-1894

Item no. 153025090

Position switch with safety function

TR 236-02Z-M16

TR 236-02Z-M16

Item no. 151122081

Position switch with safety function

TR 236-02Z-M16-1297

TR 236-02Z-M16-1297

Item no. 151123234

Position switch with safety function

TR 236-02Z-M16-2042-1

TR 236-02Z-M16-2042-1

Item no. 151188561

Position switch with safety function

TR 236-02Z-M20-1297

TR 236-02Z-M20-1297

Item no. 151164041

Position switch with safety function

TR 236-02Z-RVA

TR 236-02Z-RVA

Item no. 151151269

Position switch with safety function

TR 236-02Z-U90-M20

TR 236-02Z-U90-M20

Item no. 151157454

Position switch with safety function

TR 236-11Z-1637

TR 236-11Z-1637

Item no. 151102126

Position switch with safety function

TR 236-11Z-2388

TR 236-11Z-2388

Item no. 151158548

Position switch with safety function

TR 236-11Z-2693

TR 236-11Z-2693

Item no. 151214402

Position switch with safety function

TR 236-11Z-3033

TR 236-11Z-3033

Item no. 153034385

Position switch with safety function

TR 236-11Z-M16

TR 236-11Z-M16

Item no. 151160156

Position switch with safety function

TR 236-11Z-M16-1917-2

TR 236-11Z-M16-1917-2

Item no. 151163907

Position switch with safety function

TR 236-11Z-M16-U90

TR 236-11Z-M16-U90

Item no. 151210419

Position switch with safety function

TR 236-11Z-M20

TR 236-11Z-M20

Item no. 151153302

Position switch with safety function

TR 236-11Z-M20-1297

TR 236-11Z-M20-1297

Item no. 151166229

Position switch with safety function

TR 236-11Z-RVA

TR 236-11Z-RVA

Item no. 151097611

Position switch with safety function

TR 236-11Z-ST

TR 236-11Z-ST

Item no. 151141495

Position switch with safety function

TR 236-11Z-U90

TR 236-11Z-U90

Item no. 151116360

Position switch with safety function

TR 236-11Z-U90-1637

TR 236-11Z-U90-1637

Item no. 151131979

Position switch with safety function

TR 236-11Z-U90-1772

TR 236-11Z-U90-1772

Item no. 151105011

Position switch with safety function

TR 236-11Z-U90-2693

TR 236-11Z-U90-2693

Item no. 153032130

Position switch with safety function

63 results found