Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 236
  2. 236 offset roller lever 1R
236 offset roller lever 1R

236 offset roller lever 1R

  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
65 Products
Z1R236-11ZR-1816

Z1R236-11ZR-1816

Item no. 151105547

Position switch with safety function

Z1R236-11Z-M16

Z1R236-11Z-M16

Item no. 151102243

Position switch with safety function

Z1R 236-11Z-U270-M16

Z1R 236-11Z-U270-M16

Item no. 151108762

Position switch with safety function

Z1R 236-11Z-U180-2172-1

Z1R 236-11Z-U180-2172-1

Item no. 153033267

Position switch with safety function

Z1R 236-11Z-U180

Z1R 236-11Z-U180

Item no. 151108669

Position switch with safety function

Z1R 236-11Z-ST

Z1R 236-11Z-ST

Item no. 151161474

Position switch with safety function

Z1R 236-11ZR-U90-M20-1816

Z1R 236-11ZR-U90-M20-1816

Item no. 151160531

Position switch with safety function

Z1R 236-11ZR-U180-1816

Z1R 236-11ZR-U180-1816

Item no. 151105548

Position switch with safety function

Z1R 236-11ZR-M16-U90-1297/1816

Z1R 236-11ZR-M16-U90-1297/1816

Item no. 151174008

Position switch with safety function

Z1R 236-11ZR-M16-1297/1816

Z1R 236-11ZR-M16-1297/1816

Item no. 151188581

Position switch with safety function

Z1R 236-11Z-M20-1297

Z1R 236-11Z-M20-1297

Item no. 151165332

Position switch with safety function

Z1R 236-11Z-M20

Z1R 236-11Z-M20

Item no. 151156129

Position switch with safety function

Z1R 236-11ZR-U180-1881

Z1R 236-11ZR-U180-1881

Item no. 151108218

Position switch with safety function

Z1R 236-11Z-ID-U270

Z1R 236-11Z-ID-U270

Item no. 151184093

Position switch with safety function

Z1R 236-11Z-M16-U180

Z1R 236-11Z-M16-U180

Item no. 151154785

Position switch with safety function

Z1R 236-11Z-2219

Z1R 236-11Z-2219

Item no. 151136736

Position switch with safety function

Z1R 236-11Z-2172-1

Z1R 236-11Z-2172-1

Item no. 153033265

Position switch with safety function

Z1R 236-11Z-1637

Z1R 236-11Z-1637

Item no. 151103602

Position switch with safety function

Z1R 236-02Z-U180

Z1R 236-02Z-U180

Item no. 151155354

Position switch with safety function

Z1R 236-02zr-U90-1816

Z1R 236-02zr-U90-1816

Item no. 153001233

Position switch with safety function

Z1R 236-02ZR-U180-1816

Z1R 236-02ZR-U180-1816

Item no. 151135895

Position switch with safety function

Z1R 236-02ZR-1816

Z1R 236-02ZR-1816

Item no. 151105999

Position switch with safety function

Z1R 236-02Z-M20

Z1R 236-02Z-M20

Item no. 151108149

Position switch with safety function

Z1R 236-02ZR-M20-GB 978

Z1R 236-02ZR-M20-GB 978

Item no. 151168023

Position switch with safety function

65 results found