Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 236
  2. 236 angle roller lever 4K
236 angle roller lever 4K

236 angle roller lever 4K

  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
  • Actuation from bottom parallel to the switch, therefore only suitable for small housings.
57 Products
Z4K236-11ZR-1816

Z4K236-11ZR-1816

Item no. 151101238

Position switch with safety function

Z4K 236-11Z-U90-2172-1

Z4K 236-11Z-U90-2172-1

Item no. 153037827

Position switch with safety function

Z4K 236-11Z-U90

Z4K 236-11Z-U90

Item no. 151147900

Position switch with safety function

Z4K 236-11Z-U180-2172-1

Z4K 236-11Z-U180-2172-1

Item no. 153037826

Position switch with safety function

Z4K 236-11Z-U180

Z4K 236-11Z-U180

Item no. 151106554

Position switch with safety function

Z4K 236-11ZR-U90-1816/2172-1

Z4K 236-11ZR-U90-1816/2172-1

Item no. 153033814

Position switch with safety function

Z4K 236-11ZR-U90-1816

Z4K 236-11ZR-U90-1816

Item no. 151162514

Position switch with safety function

Z4K 236-11ZR-U270-1816

Z4K 236-11ZR-U270-1816

Item no. 153014570

Position switch with safety function

Z4K 236-11ZR-U180-1816/2172-1

Z4K 236-11ZR-U180-1816/2172-1

Item no. 153033811

Position switch with safety function

Z4K 236-11zr-U180-1816

Z4K 236-11zr-U180-1816

Item no. 153001569

Position switch with safety function

Z4K 236-11ZR-M16-U270-2667

Z4K 236-11ZR-M16-U270-2667

Item no. 151205694

Position switch with safety function

Z4K 236-11ZR-M16-1816

Z4K 236-11ZR-M16-1816

Item no. 151107353

Position switch with safety function

Z4K 236-11ZR-1816/2172-1

Z4K 236-11ZR-1816/2172-1

Item no. 153033816

Position switch with safety function

Z4K 236-11ZR-1816/1297

Z4K 236-11ZR-1816/1297

Item no. 151102314

Position switch with safety function

Z4K 236-11Z-M20-1297

Z4K 236-11Z-M20-1297

Item no. 151167071

Position switch with safety function

Z4K 236-11Z-M20

Z4K 236-11Z-M20

Item no. 151163117

Position switch with safety function

Z4K 236-11Z-M16-U270

Z4K 236-11Z-M16-U270

Item no. 151217236

Position switch with safety function

Z4K 236-11Z-M16

Z4K 236-11Z-M16

Item no. 151103089

Position switch with safety function

Z4K 236-11Z-2172-1

Z4K 236-11Z-2172-1

Item no. 153037828

Position switch with safety function

Z4K 236-11R-M16-1816-2

Z4K 236-11R-M16-1816-2

Item no. 151156762

Position switch with safety function

Z4K 236-02Z-U90-2172-1

Z4K 236-02Z-U90-2172-1

Item no. 153037824

Position switch with safety function

Z4K 236-02Z-U90

Z4K 236-02Z-U90

Item no. 153033684

Position switch with safety function

Z4K 236-02Z-U180-2172-1

Z4K 236-02Z-U180-2172-1

Item no. 153037823

Position switch with safety function

Z4K 236-02ZR-1816

Z4K 236-02ZR-1816

Item no. 151195799

Position switch with safety function

57 results found