This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
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
  1. 236
  2. 236 roller lever H
236 roller lever H

236 roller lever H

  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Lever angle adjustable in 10° steps
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
2 Products
TVH 236-01Z-1941

TVH 236-01Z-1941

Item no. 151109591

Position switch

TVH 236-11Z-1941

TVH 236-11Z-1941

Item no. 151101010

Position switch with safety function

2 results found