This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
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
  1. 256
  2. 256 roller lever 1H
256 roller lever 1H

256 roller lever 1H

  • Mounting details to EN 50047
  • Thermoplastic enclosure
  • Double-insulated
  • 58 mm x 50,5 mm x 31 mm
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • Lever angle adjustable in 10° steps
4 Products
ZV1H 256-11Z

ZV1H 256-11Z

Item no. 151112698

Position switch with safety function

TV1H 256-11Z

TV1H 256-11Z

Item no. 151112716

Position switch with safety function

TV1H 256-02Z

TV1H 256-02Z

Item no. 151112761

Position switch with safety function

ZV1H 256-02Z-1637

ZV1H 256-02Z-1637

Item no. 151211971

Position switch with safety function

4 results found