This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
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
  1. 256
  2. 256 roller lever 14H
256 roller lever 14H

256 roller lever 14H

  • Mounting details to EN 50047
  • Thermoplastic enclosure
  • Double-insulated
  • 58 mm x 50,5 mm x 31 mm
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • Lever angle adjustable in 10° steps
2 Products
ZV14H 256-02Z

ZV14H 256-02Z

Item no. 101152891

Position switch with safety function

ZV14H 256-11Z-1058

ZV14H 256-11Z-1058

Item no. 101181759

Position switch with safety function

2 results found