Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec-nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 335
  2. 335 angle roller lever 3K
335 angle roller lever 3K

335 angle roller lever 3K

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Design to EN 50041
  • Actuation from bottom parallel to the switch, therefore only suitable for small housings.
14 Products
T3K 335-02Z-M20

T3K 335-02Z-M20

Item no. 151171212

Position switch with safety function

T3K 335-03Z-RMS-U90

T3K 335-03Z-RMS-U90

Item no. 151216299

Position switch with safety function

T3K 335-11Z

T3K 335-11Z

Item no. 151084116

Position switch with safety function

T3K 335-11Z-RMS

T3K 335-11Z-RMS

Item no. 151088823

Position switch with safety function

T3K 335-12Z

T3K 335-12Z

Item no. 151147380

Position switch with safety function

T3K 335-12ZUE

T3K 335-12ZUE

Item no. 151148270

Position switch with safety function

Z3K 335-02Z-M20

Z3K 335-02Z-M20

Item no. 151167926

Position switch with safety function

Z3K 335-02Z-ST

Z3K 335-02Z-ST

Item no. 151218825

Position switch with safety function

Z3K 335-11Y-1637/1836-2

Z3K 335-11Y-1637/1836-2

Item no. 151180658

Position switch with safety function

Z3K 335-11Z-1637

Z3K 335-11Z-1637

Item no. 151131747

Position switch with safety function

Z3K 335-11Z-M20

Z3K 335-11Z-M20

Item no. 151147413

Position switch with safety function

Z3K 335-11Z-RMS

Z3K 335-11Z-RMS

Item no. 151143825

Position switch with safety function

Z3K 335-11Z-ST

Z3K 335-11Z-ST

Item no. 151191877

Position switch with safety function

Z3K 335-11Z-U180-M20

Z3K 335-11Z-U180-M20

Item no. 151173152

Position switch with safety function

14 results found