Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 336
  2. 336 only with head
336 only with head

336 only with head

  • Design to EN 50041
  • Lever angle adjustable in 10° steps
  • Thermoplastic enclosure
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5
10 Products
Z4V. 336-11Z-1583-2

Z4V. 336-11Z-1583-2

Item no. 151098930

Position switch with safety function

Z4V. 336-11z-U90-1583-2

Z4V. 336-11z-U90-1583-2

Item no. 151210182

Position switch with safety function

Z4V. 336-11z-U180-1583-2

Z4V. 336-11z-U180-1583-2

Item no. 151210647

Position switch with safety function

T4V. 336-11Z-M20

T4V. 336-11Z-M20

Item no. 151163887

Position switch with safety function

Z4V. 336-02Z-1583-2

Z4V. 336-02Z-1583-2

Item no. 151215197

Position switch with safety function

Z4V. 336-11Z-1583-1

Z4V. 336-11Z-1583-1

Item no. 151097293

Position switch with safety function

Z4V. 336-11Z-M20

Z4V. 336-11Z-M20

Item no. 151159307

Position switch with safety function

T4V. 336-11Z-M20-2203

T4V. 336-11Z-M20-2203

Item no. 151174129

Position switch with safety function

T4V. 336-02Z-U270-2525-1 10,0M

T4V. 336-02Z-U270-2525-1 10,0M

Item no. 151186093

Position switch with safety function

Z4V. 336-11Z-1335-1

Z4V. 336-11Z-1335-1

Item no. 151097235

Position switch with safety function

10 results found