Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 336
  2. 336 roller lever 7H-2138
336 roller lever 7H-2138

336 roller lever 7H-2138

  • Design to EN 50041
  • Lever angle adjustable in 10° steps
  • Thermoplastic enclosure
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5
28 Products
T4V7H 336-11ZUE-2138

T4V7H 336-11ZUE-2138

Item no. 153026433

Position switch with safety function

T4V7H 336-11Z-1058/2138

T4V7H 336-11Z-1058/2138

Item no. 151128252

Position switch with safety function

T4V7H 336-20Z-2138-2

T4V7H 336-20Z-2138-2

Item no. 151217231

Position switch

T4V7H 336-11YR-2138

T4V7H 336-11YR-2138

Item no. 151161565

Position switch with safety function

Z4V7H 336-11Z-2138-2

Z4V7H 336-11Z-2138-2

Item no. 151217460

Position switch with safety function

Z4V7H 336-11Z-2138-3

Z4V7H 336-11Z-2138-3

Item no. 153000310

Position switch with safety function

Z4V7H 336-11Z-M20-2138

Z4V7H 336-11Z-M20-2138

Item no. 151166374

Position switch with safety function

T4V7H 336-11Z-2138

T4V7H 336-11Z-2138

Item no. 151120413

Position switch with safety function

TV7H 336-01/01Z-2138

TV7H 336-01/01Z-2138

Item no. 151128712

Position switch

T4V7H 336-20Z-2138

T4V7H 336-20Z-2138

Item no. 151147863

Position switch

M4V7H 336-20Z-U270-2138-2

M4V7H 336-20Z-U270-2138-2

Item no. 153057121

Position switch

M4V7H 336-20Z-U270-2138-2

M4V7H 336-20Z-U270-2138-2

Item no. 103057121

Position switch

T4V7H 336-02Z-2138

T4V7H 336-02Z-2138

Item no. 151152790

Position switch with safety function

Z4V7H 336-11Z-M20-1058/2138

Z4V7H 336-11Z-M20-1058/2138

Item no. 151165339

Position switch with safety function

Z4V7H 336-02Z-2138

Z4V7H 336-02Z-2138

Item no. 151166561

Position switch with safety function

T4V7H 336-20Z-M20-1058/2138

T4V7H 336-20Z-M20-1058/2138

Item no. 151172676

Position switch

T4V7H 336-02Z-1058/2138

T4V7H 336-02Z-1058/2138

Item no. 151204773

Position switch with safety function

Z4V7H 336-02Z-ST-2138

Z4V7H 336-02Z-ST-2138

Item no. 151218884

Position switch with safety function

T4V7H 336-11YR-1058/2138

T4V7H 336-11YR-1058/2138

Item no. 151176920

Position switch with safety function

Z4V7H 336-11Z-ST-2138

Z4V7H 336-11Z-ST-2138

Item no. 151208118

Position switch with safety function

Z4V7H 336-11Z-2138-5

Z4V7H 336-11Z-2138-5

Item no. 153000311

Position switch with safety function

T4V7H 336-11Z-1897-2/2138-1

T4V7H 336-11Z-1897-2/2138-1

Item no. 153038727

Position switch with safety function

Z4V7H 336-11z-U270-2138-2

Z4V7H 336-11z-U270-2138-2

Item no. 153011238

Position switch with safety function

Z4V7H 336-11z-U270-2138-3

Z4V7H 336-11z-U270-2138-3

Item no. 153011239

Position switch with safety function

28 results found