Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. RSS 260
  2. RSS 260
RSS 260

RSS 260

  • Thermoplastic enclosure
  • Simple mounting without additional angle
  • RFID-technology for needs-based protection against tampering
22 Products
RSS260-D-ST

RSS260-D-ST

Item no. 103003602

Electronic safety-sensor

RSS260-SD-ST

RSS260-SD-ST

Item no. 103003605

Electronic safety-sensor

RSS260-SD-LSTM12-8-0,25M

RSS260-SD-LSTM12-8-0,25M

Item no. 103025087

Electronic safety-sensor

RSS260-I1-D-ST

RSS260-I1-D-ST

Item no. 103003606

Electronic safety-sensor

RSS260-D-3,0M

RSS260-D-3,0M

Item no. 103058498

Electronic safety-sensor

RSS260-I1-D-3,0M

RSS260-I1-D-3,0M

Item no. 103042380

Electronic safety-sensor

RSS260-I2-D-2,0M

RSS260-I2-D-2,0M

Item no. 103044478

Electronic safety-sensor

RSS260-I1-SD-ST

RSS260-I1-SD-ST

Item no. 103003604

Electronic safety-sensor

RSS260-I2-D-ST

RSS260-I2-D-ST

Item no. 103003607

Electronic safety-sensor

RSS260-I2-SD-ST

RSS260-I2-SD-ST

Item no. 103003603

Electronic safety-sensor

RSS260-D-LSTM12-5-0,25M

RSS260-D-LSTM12-5-0,25M

Item no. 103025102

Electronic safety-sensor

RSS260-D-LSTM12-8-0,25M

RSS260-D-LSTM12-8-0,25M

Item no. 103013285

Electronic safety-sensor

RSS260-I1-D-LSTM12-5-0,25M

RSS260-I1-D-LSTM12-5-0,25M

Item no. 103026385

Electronic safety-sensor

RSS260-I2-LSTM12-5-0,25M

RSS260-I2-LSTM12-5-0,25M

Item no. 103015321

Electronic safety-sensor

RSS260-I2-D-LSTM12-5-0,25M

RSS260-I2-D-LSTM12-5-0,25M

Item no. 103025103

Electronic safety-sensor

RSS260-I2-D-LSTM12-8-0,25M

RSS260-I2-D-LSTM12-8-0,25M

Item no. 103014732

Electronic safety-sensor

RSS260-I2-D-LSTM8-8-0,1M

RSS260-I2-D-LSTM8-8-0,1M

Item no. 103013301

Electronic safety-sensor

RSS260-D-Q-ST

RSS260-D-Q-ST

Item no. 103040372

Electronic safety-sensor

RSS260-D-F0-LSTM12-8-0,25M

RSS260-D-F0-LSTM12-8-0,25M

Item no. 103040374

Electronic safety-sensor

RSS260-I2-D-F1-ST

RSS260-I2-D-F1-ST

Item no. 103051710

Electronic safety-sensor

RSS260-I1-D-F0-ST

RSS260-I1-D-F0-ST

Item no. 103054607

Electronic safety-sensor

RSS260-I2-D-F1-Q-LSTM8-8-0,1M

RSS260-I2-D-F1-Q-LSTM8-8-0,1M

Item no. 103040369

Electronic safety-sensor

22 results found