Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec-nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. RSS 260
  2. Accessories
Accessories

Accessories

10 Products
ACC-NRS-M4X25-FHS-4PCS

ACC-NRS-M4X25-FHS-4PCS

Item no. 101217746

Tamperproof screws

ACC-NRS-M4X30-FHS-4PCS

ACC-NRS-M4X30-FHS-4PCS

Item no. 101217747

Tamperproof screws

A-K8P-M8-S-G-2M-BK-2-X-A-4

A-K8P-M8-S-G-2M-BK-2-X-A-4

Item no. 103003638

Pre-wired cable

A-K8P-M8-S-G-15M-BK-2-X-A-4 (V2)

A-K8P-M8-S-G-15M-BK-2-X-A-4 (V2)

Item no. 103043262

Pre-wired cable

A-K8P-M8-S-W-2M-BK-2-X-A-4 (V2)

A-K8P-M8-S-W-2M-BK-2-X-A-4 (V2)

Item no. 103043263

Pre-wired cable

A-K8P-M8-S-W-10M-BK-2-X-A-4 (V2)

A-K8P-M8-S-W-10M-BK-2-X-A-4 (V2)

Item no. 103043265

Pre-wired cable

SCREW SET M4X8

SCREW SET M4X8

Item no. 101147463

Tamperproof screws

ACC-NRS-M4X20-FHS-4PCS

ACC-NRS-M4X20-FHS-4PCS

Item no. 103006158

Tamperproof screws

ACC-RSS260-SK

ACC-RSS260-SK

Item no. 103004733

Accessories for safety sensors

A-K8P-M8-S-G-5M-BK-2-X-A-4

A-K8P-M8-S-G-5M-BK-2-X-A-4

Item no. 103003639

Pre-wired cable

10 results found