Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Magnetic safety sensors
  2. BNS 303
BNS 303

BNS 303

  • Thermoplastic enclosure
  • Long life
  • Suitable for food processing industry only in combination with BPS 303 SS
  • no mechanical wear
  • Ø M30
  • Insensitive to transverse misalignment
  • Insensitive to soiling
54 Products
BNS 303-02Z-2211 2,0M

BNS 303-02Z-2211 2,0M

Item no. 103004426

Magnetic safety sensor

BNS 303-02Z-2211 2,5M

BNS 303-02Z-2211 2,5M

Item no. 103000418

Magnetic safety sensor

BNS 303-02ZG-LST-2211/2922-2 0,2M

BNS 303-02ZG-LST-2211/2922-2 0,2M

Item no. 103027289

Magnetic safety sensor

BNS 303-02ZG-ST-2211

BNS 303-02ZG-ST-2211

Item no. 101196399

Magnetic safety sensor

BNS 303-02Z-ST-2211

BNS 303-02Z-ST-2211

Item no. 101208000

Magnetic safety sensor

BNS 303-11Z

BNS 303-11Z

Item no. 101115682

Magnetic safety sensor

BNS 303-11Z 2,0M

BNS 303-11Z 2,0M

Item no. 101120212

Magnetic safety sensor

BNS 303-11Z 3,0M

BNS 303-11Z 3,0M

Item no. 101121966

Magnetic safety sensor

BNS 303-11Z 5,0M

BNS 303-11Z 5,0M

Item no. 101123708

Magnetic safety sensor

BNS 303-11Z 6,0M

BNS 303-11Z 6,0M

Item no. 101130524

Magnetic safety sensor

BNS 303-11Z 8,0M

BNS 303-11Z 8,0M

Item no. 101132125

Magnetic safety sensor

BNS 303-11Z 10,0M

BNS 303-11Z 10,0M

Item no. 101127760

Magnetic safety sensor

BNS 303-11Z 12,0M

BNS 303-11Z 12,0M

Item no. 101149491

Magnetic safety sensor

BNS 303-11Z-2211

BNS 303-11Z-2211

Item no. 101131574

Magnetic safety sensor

BNS 303-11Z-2211 2,0M

BNS 303-11Z-2211 2,0M

Item no. 101147511

Magnetic safety sensor

BNS 303-11Z-2211 3,0M

BNS 303-11Z-2211 3,0M

Item no. 101203870

Magnetic safety sensor

BNS 303-11Z-2211 5,0M

BNS 303-11Z-2211 5,0M

Item no. 101146586

Magnetic safety sensor

BNS 303-11Z-2211 10,0M

BNS 303-11Z-2211 10,0M

Item no. 101147050

Magnetic safety sensor

BNS 303-11ZG

BNS 303-11ZG

Item no. 101138262

Magnetic safety sensor

BNS 303-11ZG 15,0M

BNS 303-11ZG 15,0M

Item no. 101208883

Magnetic safety sensor

BNS 303-11ZG 2,0M

BNS 303-11ZG 2,0M

Item no. 101148174

Magnetic safety sensor

BNS 303-11ZG 3,0M

BNS 303-11ZG 3,0M

Item no. 101139171

Magnetic safety sensor

BNS 303-11ZG 4,0M

BNS 303-11ZG 4,0M

Item no. 101148173

Magnetic safety sensor

BNS 303-11ZG 5,0M

BNS 303-11ZG 5,0M

Item no. 101145982

Magnetic safety sensor

54 results found

System components