Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Magnetic safety sensors
  2. BNS 180
BNS 180

BNS 180

  • Thermoplastic enclosure
  • Suitable for food processing industry only in combination with BP 15 SS
  • Particularly large switching distance
  • Ø M 18 x 1
  • Long life
  • no mechanical wear
  • Insensitive to transverse misalignment
  • Insensitive to soiling
  • uncoded, concealed installation according to ISO 14119
20 Products
BNS 180-02Z

BNS 180-02Z

Item no. 101133009

Magnetic safety sensor

BNS 180-02Z 5,0M

BNS 180-02Z 5,0M

Item no. 101133010

Magnetic safety sensor

BNS 180-02Z 10,0M

BNS 180-02Z 10,0M

Item no. 101154761

Magnetic safety sensor

BNS 180-02Z-2265 5,0M

BNS 180-02Z-2265 5,0M

Item no. 101131801

Magnetic safety sensor

BNS 180-02Z 3,0M

BNS 180-02Z 3,0M

Item no. 101178611

Magnetic safety sensor

BNS 180-11Z

BNS 180-11Z

Item no. 101120933

Magnetic safety sensor

BNS 180-11Z-2691

BNS 180-11Z-2691

Item no. 101209723

Magnetic safety sensor

BNS 180-11Z 5,0M

BNS 180-11Z 5,0M

Item no. 101130683

Magnetic safety sensor

BNS 180-11Z 10,0M

BNS 180-11Z 10,0M

Item no. 101149430

Magnetic safety sensor

BNS 180-11Z 3,0M

BNS 180-11Z 3,0M

Item no. 101135326

Magnetic safety sensor

BNS 180-11Z 20,0M

BNS 180-11Z 20,0M

Item no. 101171832

Magnetic safety sensor

BNS 180-11Z 2,0M

BNS 180-11Z 2,0M

Item no. 101154622

Magnetic safety sensor

BNS 180-11Z 13,0M

BNS 180-11Z 13,0M

Item no. 101150653

Magnetic safety sensor

BNS 180-12Z

BNS 180-12Z

Item no. 101120913

Magnetic safety sensor

BNS 180-12Z 5,0M

BNS 180-12Z 5,0M

Item no. 101154623

Magnetic safety sensor

BNS 180-12Z 2,0M

BNS 180-12Z 2,0M

Item no. 101139008

Magnetic safety sensor

BNS 180-12Z-2187-2

BNS 180-12Z-2187-2

Item no. 101149207

Magnetic safety sensor

BNS 180-12Z-2187-2 3,0M

BNS 180-12Z-2187-2 3,0M

Item no. 101184069

Magnetic safety sensor

BNS 180-12Z-2187-2 6,0M

BNS 180-12Z-2187-2 6,0M

Item no. 101150617

Magnetic safety sensor

BNS 180-12Z-2187-2 10,0M

BNS 180-12Z-2187-2 10,0M

Item no. 101161469

Magnetic safety sensor

20 results found

System components