Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Control panels
  2. BDF100
BDF100

BDF100

  • Thermoplastic enclosure
  • slender shock-proof enclosure
  • to be fitted to commercial-off-the-shelf aluminium profiles
  • to be installed at an ergonomic favourable position
  • large range of Illuminated pushbuttons, Selector switches, LED indicator lights, Key-operated selector switches and Emergency-Stop buttons
  • Field labelling with separate plastic cover
72 Products
BDF100-11-LTBU-ST

BDF100-11-LTBU-ST

Item no. 101216402

Control panel

BDF100-11-LTGN-ST

BDF100-11-LTGN-ST

Item no. 101216247

Control panel

BDF100-NH-G-ST

BDF100-NH-G-ST

Item no. 101215862

Control panel

BDF100-NHK-G-ST

BDF100-NHK-G-ST

Item no. 101211974

Control panel

BDF100-20-LTGN-ST

BDF100-20-LTGN-ST

Item no. 101217301

Control panel

BDF100-11-LTWH-ST

BDF100-11-LTWH-ST

Item no. 101214986

BDF100-11-SWS20-ST

BDF100-11-SWS20-ST

Item no. 101217193

Control panel

BDF100-11-SWS20-G/GN-ST

BDF100-11-SWS20-G/GN-ST

Item no. 101217200

BDF100-11-LTYE-ST

BDF100-11-LTYE-ST

Item no. 101217437

BDF100-20-LTBU-ST

BDF100-20-LTBU-ST

Item no. 101217770

Control panel

BDF100-11-DTBK-ST

BDF100-11-DTBK-ST

Item no. 103000411

BDF100-11-WS20-G/GN-ST

BDF100-11-WS20-G/GN-ST

Item no. 103001068

Control panel

BDF100-11-LTRD-ST

BDF100-11-LTRD-ST

Item no. 103001967

BDF100-11-SWT20-ST

BDF100-11-SWT20-ST

Item no. 103002705

BDF100-20-WS30-ST

BDF100-20-WS30-ST

Item no. 103003421

BDF100-20-WS20-G/YE-ST

BDF100-20-WS20-G/YE-ST

Item no. 103007373

BDF100-20-LTWH-ST

BDF100-20-LTWH-ST

Item no. 103008222

Control panel

BDF100-20-SWS20-G/GN-ST

BDF100-20-SWS20-G/GN-ST

Item no. 103008514

Control panel

BDF100-11-LT-ST-2875

BDF100-11-LT-ST-2875

Item no. 103013780

Control panel

BDF100-20-SWS20S1-G/GN-ST

BDF100-20-SWS20S1-G/GN-ST

Item no. 103049737

BDF100-20-LTYE-ST

BDF100-20-LTYE-ST

Item no. 103053735

BDF100-20-WT20-ST

BDF100-20-WT20-ST

Item no. 103060988

BDF100-11-SWS20S1/811-ST

BDF100-11-SWS20S1/811-ST

Item no. 103062430

BDF100-11-SWS20S1/812-ST

BDF100-11-SWS20S1/812-ST

Item no. 103062431

72 results found