Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec-nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. SEPG 05.3
  2. SEPG 05.3
SEPG 05.3

SEPG 05.3

  • light alloy die-casting
  • 2 part enclosure
  • Stand and wall mounting possible
  • Ergonomic operation
  • The terminal blocks and relay can be mounted in the inner part
  • Operating panel suitable for at least 8 additional command devices and indicator lights
  • Holes drilled under the cover and central hole Ø = 22,3mm
8 Products
SEPG05.3.1.0.22/95

SEPG05.3.1.0.22/95

Item no. 101172760

Two-hand control panel

SEPG05.3.2.0.22/95

SEPG05.3.2.0.22/95

Item no. 101172762

Two-hand control panel

SEPG05.3.2.1.22/95

SEPG05.3.2.1.22/95

Item no. 101172763

Two-hand control panel

SEPG05.3.3.0.22/95

SEPG05.3.3.0.22/95

Item no. 101172764

Two-hand control panel

SEPG05.3.3.1.22/95

SEPG05.3.3.1.22/95

Item no. 101172761

Two-hand control panel

SEPG05.3.4.0.22/95

SEPG05.3.4.0.22/95

Item no. 101172765

Two-hand control panel

SEPG05.3.L.22

SEPG05.3.L.22

Item no. 101172767

Two-hand control panel

SEPG05.3.4.0.22/95.Z1.E1

SEPG05.3.4.0.22/95.Z1.E1

Item no. 103008216

Two-hand control panel

8 results found