Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Safe switching and monitoring
  2. Foot switch

Foot switch

TFH 232

TFH 232

  • •1 Cable entry M 20 x 1.5
  • •Protective shield with wide opening
  • •Low operating height of pedal
  • •High level of stability
Go to category
T2FH 232

T2FH 232

  • •double-pedal type
  • •2 cable entries M25
  • •Protective shield with wide opening
  • •High level of stability
Go to category

Structure and function of the foot switches

When the foot pedal is pressed down to the pressure point, the normally open contact closes: the machine function is started. If the operator presses the pedal beyond this pressure point, the positively opening normally closed contact is opened and the machine function is stopped. A mechanical interlock prevents a restart or an uncontrolled restart of the machine. The switch is unlocked manually via a pushbutton on the housing. To prevent unintentional triggering, all foot switches are protected by a protective shield. Versions with two pedals are also available, where one pedal is used to trigger the safety function and the other to trigger a process function. Users can choose between different switching and contact variants. A maximum of four contacts are possible per pedal.

Safety foot switches TFH 232 and T2FH 232

The safety foot switches in the TFH 232 and T2FH 232 series are equipped with a die-cast aluminium housing. The single-pedal TFH 232 variant comes with two or four contacts, while the double-pedal T2FH 232 version has four, six or eight. Both feature IP65 protection and are therefore protected against dust and water jets. The switches are characterised by a high level of stability and can be used in ambient temperatures from -25 to +60 °C. The Schmersal Group has compiled further product information in its online catalogue.