Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Safety switchgear
  2. Safety sensors

Safety sensors

RSS260 AS

RSS260 AS

  • •Safety sensor, electronic
  • •Thermoplastic enclosure
  • •Universal repeatedly teachable or individual coding because of the RFID technology
  • •I-variants with coding level HIGH to ISO 14119
  • •Small body, high switching distance
  • •Protection class IP65 / IP67
Go to category
RSS 36 AS

RSS 36 AS

  • •Thermoplastic enclosure
  • •RFID-technology for needs-based protection against tampering
  • •optionally with integrated magnetic latching
Go to category
BNS 260 AS

BNS 260 AS

  • •Safety sensor
  • •Thermoplastic enclosure
  • •no mechanical wear
  • •36 mm x 26 mm x 13 mm
  • •Integrated AS-Interface
  • •Concealed mounting possible
  • •Long life
  • •Insensitive to transverse misalignment
  • •Insensitive to soiling
  • •AS-Interface LED and status display
Go to category
BNS 36 AS

BNS 36 AS

  • •Safety sensor
  • •Thermoplastic enclosure
  • •no mechanical wear
  • •88 mm x 25 mm x 13 mm
  • •Integrated AS-Interface
  • •Concealed mounting possible
  • •Long life
  • •Insensitive to transverse misalignment
  • •Insensitive to soiling
  • •AS-Interface LED and status display
Go to category
BNS 16 AS

BNS 16 AS

  • •Safety sensor
  • •Thermoplastic enclosure
  • •no mechanical wear
  • •40 mm x 90 mm x 39 mm
  • •Integrated AS-Interface
  • •Concealed mounting possible
  • •Long life
  • •Insensitive to transverse misalignment
  • •Insensitive to soiling
  • •AS-Interface LED and status display
Go to category