Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Emergency stops and control panels
  2. BDF 200 AS
BDF 200 AS

BDF 200 AS

  • Thermoplastic enclosure
  • slender shock-proof enclosure
  • to be fitted to commercial-off-the-shelf aluminium profiles
  • to be installed at an ergonomic favourable position
  • Integrated AS-Interface, Safety Slave for emergency stop and A/B Slave for command and signalling devices
  • Suitable for AS-i Power24
  • Two-layer plastic identification labels can be used (engravements on request)
20 Products
BDF200-ST1-AS-NHK-LMRD-LTWH-LTBU

BDF200-ST1-AS-NHK-LMRD-LTWH-LTBU

Item no. 101215387

Control panel

BDF200-ST1-AS-NHK-LTWH-LTBU-LTWH

BDF200-ST1-AS-NHK-LTWH-LTBU-LTWH

Item no. 101215280

Control panel

BDF200-ST1-AS-NHK-LTWH-LTGN-LTWH

BDF200-ST1-AS-NHK-LTWH-LTGN-LTWH

Item no. 101215279

Control panel

BDF200-ST1-AS-NHK-SWS20-LTWH-LTBU-G24

BDF200-ST1-AS-NHK-SWS20-LTWH-LTBU-G24

Item no. 101214618

Control panel

BDF200-ST1-AS-NHK-SWS20-LTWH-LTGN-G24

BDF200-ST1-AS-NHK-SWS20-LTWH-LTGN-G24

Item no. 101215278

Control panel

BDF200-ST1-AS-NHK-LT-LT-LT-2875

BDF200-ST1-AS-NHK-LT-LT-LT-2875

Item no. 103038634

Control panel

BDF200-ST1-AS-B-SWS20S1-LTYE-DTWH-G24

BDF200-ST1-AS-B-SWS20S1-LTYE-DTWH-G24

Item no. 103039892

Control panel

BDF200-ST1-AS-NH-SWT20-LT-LT-2875

BDF200-ST1-AS-NH-SWT20-LT-LT-2875

Item no. 103039749

Control panel

BDF200-ST1-AS-NH-SWS20S1-LTWH-LTBU

BDF200-ST1-AS-NH-SWS20S1-LTWH-LTBU

Item no. 103040306

Control panel

BDF200-ST1-AS-NH-SWS20S1-LTYE-DTWH-G24

BDF200-ST1-AS-NH-SWS20S1-LTYE-DTWH-G24

Item no. 103002326

Control panel

BDF200-ST1-AS-NH-B-LTBU-LTWH-G24

BDF200-ST1-AS-NH-B-LTBU-LTWH-G24

Item no. 103008054

Control panel

BDF200-ST1-AS-NHK-SWS20S2-LTBU-LTGN

BDF200-ST1-AS-NHK-SWS20S2-LTBU-LTGN

Item no. 103012224

Control panel

BDF200-ST1-AS-NHK-LTRD-LTWH-LTBU

BDF200-ST1-AS-NHK-LTRD-LTWH-LTBU

Item no. 103000961

Control panel

BDF200-ST1-AS-NH-SWS20-LTWH-LTBU

BDF200-ST1-AS-NH-SWS20-LTWH-LTBU

Item no. 103034373

Control panel

BDF200-ST1-AS-NH-LT-LT-LT-G24-2875

BDF200-ST1-AS-NH-LT-LT-LT-G24-2875

Item no. 103012552

Control panel

BDF200-ST1-AS-NH-WS20-LTWH-LTGN

BDF200-ST1-AS-NH-WS20-LTWH-LTGN

Item no. 103013250

Control panel

BDF200-ST1-AS-NHK-LTGN-LTBU-LTWH

BDF200-ST1-AS-NHK-LTGN-LTBU-LTWH

Item no. 103002339

Control panel

BDF200-ST1-AS-NH-SWS20S1-SWS20S1-LTBU

BDF200-ST1-AS-NH-SWS20S1-SWS20S1-LTBU

Item no. 103033340

Control panel

BDF200-ST1-AS-NH-B-LTBU-LTWH

BDF200-ST1-AS-NH-B-LTBU-LTWH

Item no. 103035657

Control panel

BDF200-ST1-AS-NH-LTWH-LTWH-LTWH

BDF200-ST1-AS-NH-LTWH-LTWH-LTWH

Item no. 103005639

Control panel

20 results found