Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. SVM1 - key distribution station
  2. SVM1
SVM1

SVM1

  • Schlüssel - Verteilstation
196 Products
SVM1/100-10/102/A

SVM1/100-10/102/A

Item no. 103051232

Trapped key system key distribution station

SVM1/100-6/102/A

SVM1/100-6/102/A

Item no. 103045164

Trapped key system key distribution station

SVM1/101-10/111/A

SVM1/101-10/111/A

Item no. 103006083

Trapped key system key distribution station

SVM1/101-10/204/A

SVM1/101-10/204/A

Item no. 101213516

Trapped key system key distribution station

SVM1/101-10/2-81/8-111/A

SVM1/101-10/2-81/8-111/A

Item no. 103003254

Trapped key system key distribution station

SVM1/101-6/102/A

SVM1/101-6/102/A

Item no. 101213513

Trapped key system key distribution station

SVM1/101-6/111/A

SVM1/101-6/111/A

Item no. 103006081

Trapped key system key distribution station

SVM1/101-6/116/E

SVM1/101-6/116/E

Item no. 103000981

Trapped key system key distribution station

SVM1/102-10/112/A

SVM1/102-10/112/A

Item no. 103003200

Trapped key system key distribution station

SVM1/102-6/117/E

SVM1/102-6/117/E

Item no. 103000983

Trapped key system key distribution station

SVM1/103-10/113/A

SVM1/103-10/113/A

Item no. 103003202

Trapped key system key distribution station

SVM1/103-6/104/A

SVM1/103-6/104/A

Item no. 101213514

Trapped key system key distribution station

SVM1/104-10/1-84/9-114/A

SVM1/104-10/1-84/9-114/A

Item no. 103003256

Trapped key system key distribution station

SVM1/105-10/1-85/9-115/A

SVM1/105-10/1-85/9-115/A

Item no. 103003258

Trapped key system key distribution station

SVM1/106-10/1-86/9-116/A

SVM1/106-10/1-86/9-116/A

Item no. 103003260

Trapped key system key distribution station

SVM1/106-6/105/A

SVM1/106-6/105/A

Item no. 103056639

Trapped key system key distribution station

SVM1/118-10/117/E

SVM1/118-10/117/E

Item no. 103014671

Trapped key system key distribution station

SVM1/118-6/119/E

SVM1/118-6/119/E

Item no. 103000985

Trapped key system key distribution station

SVM1/200-6/202/A

SVM1/200-6/202/A

Item no. 103051234

Trapped key system key distribution station

SVM1/202-6/203/E

SVM1/202-6/203/E

Item no. 101213551

Trapped key system key distribution station

SVM1/203-6/219/E

SVM1/203-6/219/E

Item no. 103016993

Trapped key system key distribution station

SVM1/211-10/207/A

SVM1/211-10/207/A

Item no. 103038060

Trapped key system key distribution station

SVM1/211-6/207/A

SVM1/211-6/207/A

Item no. 103038044

Trapped key system key distribution station

SVM1/215-10/216/A

SVM1/215-10/216/A

Item no. 103051923

Trapped key system key distribution station

196 results found
…