Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Command and signalling devices
  2. N program

N program

Product configurator

Product configurator

Go to category
NME - Illuminated signal

NME - Illuminated signal

  • •with integrated LED
  • •hygienic design
  • •Protection class IP69K
  • •Mounting hole 22.3 mm
Go to category
NML - Illuminated signal

NML - Illuminated signal

  • •for light elements
  • •hygienic design
  • •Protection class IP69K
  • •Mounting hole 22.3 mm
Go to category
NDL - Illuminated pushbutton

NDL - Illuminated pushbutton

  • •hygienic design
  • •Protection class IP69K
  • •Mounting hole 22.3 mm
Go to category
NDT - Pushbutton

NDT - Pushbutton

  • •hygienic design
  • •Protection class IP69K
  • •Mounting hole 22.3 mm
Go to category
NDTP - Mushroom button

NDTP - Mushroom button

  • •small body
  • •without latching
  • •hygienic design
  • •Protection class IP69K
  • •Mounting hole 22.3 mm
Go to category
NDP - Mushroom button

NDP - Mushroom button

  • •Large without latching
  • •hygienic design
  • •Protection class IP69K
  • •Mounting hole 22.3 mm
Go to category
NDLP - Mushroom button with illumination

NDLP - Mushroom button with illumination

  • •small with illumination
  • •hygienic design
  • •Protection class IP69K
  • •Mounting hole 22.3 mm
Go to category
NDR - Emergency stop latching pushbutton

NDR - Emergency stop latching pushbutton

  • •Emergency stop and Mushroom devices with latching
  • •hygienic design
  • •Protection class IP69K
  • •Mounting hole 22.3 mm
Go to category
NWT - Selector switch

NWT - Selector switch

  • •with two or three switch positions
  • •hygienic design
  • •Protection class IP69K
  • •Mounting hole 22.3 mm
Go to category
NWS - Selector switch

NWS - Selector switch

  • •with two or three switch positions
  • •hygienic design
  • •Protection class IP69K
  • •Mounting hole 22.3 mm
Go to category
NWTS - Spring-return selector switch

NWTS - Spring-return selector switch

  • •with maintained and momentary positions
  • •hygienic design
  • •Protection class IP69K
  • •Mounting hole 22.3 mm
Go to category
NHS - Main switch

NHS - Main switch

  • •Main switches 16A - 63A
  • •hygienic design
  • •Protection class IP69K
  • •Mounting hole 22.3 mm
Go to category
NWSE - Step switch

NWSE - Step switch

  • •with up to 12 switching positions
  • •hygienic design
  • •Protection class IP69K
  • •Mounting hole 22.3 mm
Go to category
NDAN - Rotary drive for Potentiometer

NDAN - Rotary drive for Potentiometer

  • •for standard potentiometer
  • •hygienic design
  • •Protection class IP69K
  • •Mounting hole 22.3 mm
Go to category
EFMH/SEK - Mounting flange for position switch

EFMH/SEK - Mounting flange for position switch

  • •mounting flange with Position switch
  • •30 mm x 42 mm x 92 mm
  • •Thermoplastic enclosure
Go to category
Accessories

Accessories

  • •hygienic design
  • •Protection class IP69K
Go to category