Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Command and signalling devices
  2. E program

E program

ED - Push button

ED - Push button

  • •Aluminium enlosure
  • •Protection class IP65
  • •Mounting hole 22.3 mm
Go to category
EW - Spring-return selector switch

EW - Spring-return selector switch

  • •Protection class IP65
  • •Mounting hole 22.3 mm
  • •with short or long toggle
  • •2 or 3 positions
Go to category
ESS/EST - Key selector switch

ESS/EST - Key selector switch

  • •Key unlatching
  • •with or without latching
  • •Protection class IP65
  • •Mounting hole 22.3 mm
  • •2 or 3 positions
Go to category
EDAN - Rotary drive for Potentiometer

EDAN - Rotary drive for Potentiometer

  • •Mounting hole 22.3 mm
  • •for standard potentiometer
  • •Protection class IP65
  • •Aluminium enlosure
Go to category
EDL - Illuminated pushbutton

EDL - Illuminated pushbutton

  • •Aluminium enlosure
  • •Protection class IP65
  • •Mounting hole 22.3 mm
  • •illuminable
Go to category
EDP - Mushroom button

EDP - Mushroom button

  • •Aluminium enlosure
  • •Protection class IP65
  • •Mounting hole 22.3 mm
Go to category
EDR - Mushroom button with latching

EDR - Mushroom button with latching

  • •Aluminium enlosure
  • •Mounting hole 22.3 mm
  • •for rough ambient conditions
Go to category
EME - Illuminated signal

EME - Illuminated signal

  • •with integrated LED
Go to category
EML - Illuminated signal

EML - Illuminated signal

  • •Aluminium enlosure
  • •Protection class IP65
  • •Mounting hole 22.3 mm
  • •for light elements
Go to category
EWSE - Step switch

EWSE - Step switch

  • •Mounting hole 22.3 mm
  • •Protection class IP65
  • •Aluminium enlosure
  • •for rough ambient conditions
Go to category