Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Automation technology
  2. Pull-wire switches

Pull-wire switches

TQ 215

TQ 215

  • •Metal enclosure
  • •Design to EN 50047
  • •Quick connection technology as connection terminals rotated by 45°
  • •cable entry 1 x M20 x 1,5
Go to category
TQ 315

TQ 315

  • •Metal enclosure
  • •Quick connection technology as connection terminals rotated by 45°
  • •cable entry 1 x M20 x 1,5
  • •Design to EN 50041
Go to category
PS 216

PS 216

  • •thermoplastic enclosure with foldable latching cover
  • •small body
  • •vertical mounting
  • •Twisting of towing eye not possible
  • •Progress function (ballpoint pen principle)
  • •LED version available
Go to category
TQ 201

TQ 201

  • •Host limit switch
  • •light alloy die-castingenclosure
  • •Robust design
  • •for suspended mounting
Go to category
TQ 700

TQ 700

  • •Thermoplastic enclosure
  • •one-side operation / wire up to 10 m long
  • •Position indicator
  • •Large wiring compartment
  • •Twisting of towing eye not possible
  • •One tension force for cable lengths up to 10 m
Go to category
TQ 700 S

TQ 700 S

  • •Thermoplastic enclosure
  • •vertical mounting
  • •Large wiring compartment
  • •Twisting of towing eye not possible
  • •wire pull detection
  • •2 Contacts
Go to category
TQ 900

TQ 900

  • •Metal enclosure
  • •one-side operation / wire up to 50 m long
  • •Position indicator
  • •Robust design
  • •Large wiring compartment
  • •Twisting of towing eye not possible
  • •External watertight collar
Go to category
TQ 441

TQ 441

  • •Metal enclosure
  • •One-side operation / wire up to 25 m long
Go to category
Accessories

Accessories

Go to category