Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Pull-wire switches
  2. TQ 441
TQ 441

TQ 441

  • Metal enclosure
  • One-side operation / wire up to 25 m long
9 Products
TQ 441-01/01Y-UE-1572

TQ 441-01/01Y-UE-1572

Item no. 101062344

Pull-wire switch

TQ 441-01/01Y-UE-M20

TQ 441-01/01Y-UE-M20

Item no. 101160101

Pull-wire switch

TQ 441-01/01Y-UE-R -1572

TQ 441-01/01Y-UE-R -1572

Item no. 101080226

Pull-wire switch

TQ 441-01/01Y-UE-R -1573

TQ 441-01/01Y-UE-R -1573

Item no. 101085279

Pull-wire switch

TQ 441-01/01Y-UE-R-M20

TQ 441-01/01Y-UE-R-M20

Item no. 101160100

Pull-wire switch

TQ 441-11Y

TQ 441-11Y

Item no. 101054917

Pull-wire switch

MQ 441-11Y

MQ 441-11Y

Item no. 101054829

Pull-wire switch

TQ 441-01/01Y-UE-1573

TQ 441-01/01Y-UE-1573

Item no. 101085278

Pull-wire switch

TQ 441-01/01Y-UE-R-M20-1572

TQ 441-01/01Y-UE-R-M20-1572

Item no. 151171065

Pull-wire switch

9 results found