Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Gear-switches
  2. G50
G50

G50

  • Gear ratio ≤ 1:50
392 Products
G50-050M22-2281-2/M44Y-1601-1-1368-3

G50-050M22-2281-2/M44Y-1601-1-1368-3

Item no. 153034931

Gear-switch

G50-017M44-2281-4/M44Y-2874-2-1368-3

G50-017M44-2281-4/M44Y-2874-2-1368-3

Item no. 153034938

Gear-switch

G50-050M44-2281-4/M44Y-2874-2-1368-3

G50-050M44-2281-4/M44Y-2874-2-1368-3

Item no. 153034942

Gear-switch

G50-050M22/22Y-1600-1-1368-2

G50-050M22/22Y-1600-1-1368-2

Item no. 103034746

Gear-switch

G50-035M22/22Y-1600-1-1368-2

G50-035M22/22Y-1600-1-1368-2

Item no. 103034747

Gear-switch

G50-017M22/22Y-1601-4

G50-017M22/22Y-1601-4

Item no. 103034935

Gear-switch

G50-017M22/22y-1601-4-1368-2

G50-017M22/22y-1601-4-1368-2

Item no. 103037344

Gear-switch

G50-017M44-2281-3/M44Y-2874-2-1368-3

G50-017M44-2281-3/M44Y-2874-2-1368-3

Item no. 103016007

Gear-switch

G50-017M22/22Y-1600-1-1368-4

G50-017M22/22Y-1600-1-1368-4

Item no. 103038639

Gear-switch

G50-017M11/11Y-1600-1-1368-4

G50-017M11/11Y-1600-1-1368-4

Item no. 103038640

Gear-switch

G50-035M11/11Y-1600-1

G50-035M11/11Y-1600-1

Item no. 103039139

Gear-switch

G50-035Z22/22Y-1601-2-2281-2

G50-035Z22/22Y-1601-2-2281-2

Item no. 103040307

Gear-switch

G50-017Z22/22Y-1601-2-2281-2

G50-017Z22/22Y-1601-2-2281-2

Item no. 103040311

Gear-switch

G50-017M44-1600-1/M44Y- 2281-3

G50-017M44-1600-1/M44Y- 2281-3

Item no. 101182452

Gear-switch

G50-017M33/33Y-1601-1-1905-5-1368-2

G50-017M33/33Y-1601-1-1905-5-1368-2

Item no. 103041109

Gear-switch

G50-025Z11/11Y-1601-2-1368-3

G50-025Z11/11Y-1601-2-1368-3

Item no. 103041197

Gear-switch

G50-050Z11/11Y-1601-2-1368-3

G50-050Z11/11Y-1601-2-1368-3

Item no. 103041199

Gear-switch

G50-050M44/44Y-1600-1

G50-050M44/44Y-1600-1

Item no. 101166456

Gear-switch

G50-035M44-2281-4/M44Y-1601-4-1368-3

G50-035M44-2281-4/M44Y-1601-4-1368-3

Item no. 103013693

Gear-switch

G50-050M11/11Y

G50-050M11/11Y

Item no. 101166439

Gear-switch

G50-050M22/22Y

G50-050M22/22Y

Item no. 101166440

Gear-switch

G50-050M33/33Y

G50-050M33/33Y

Item no. 101166453

Gear-switch

G50-050M44/44Y

G50-050M44/44Y

Item no. 101166455

Gear-switch

G50-050Z11/11Y

G50-050Z11/11Y

Item no. 101166460

Gear-switch

392 results found
…