Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Micro switches
  2. M 302/303
M 302/303

M 302/303

  • light alloy die-castingenclosure
  • Good resistance to oil and petroleum spirit
  • Protection class IP65
16 Products
MS 302-11Y-W

MS 302-11Y-W

Item no. 101054603

Micro switch

MS 302-11Y-M16

MS 302-11Y-M16

Item no. 101168075

Micro switch

MR 302-11Y-U90

MR 302-11Y-U90

Item no. 101084642

Micro switch

MR 302-11Y-M16

MR 302-11Y-M16

Item no. 101168076

Micro switch

MR 302-11Y-1120
Archive

MR 302-11Y-1120

Item no. 101054614

Micro switch

MH 303-00/11Y

MH 303-00/11Y

Item no. 101054639

Micro switch

MH 302-11Y-M16

MH 302-11Y-M16

Item no. 101168077

Micro switch

MAF 302-11Y-W

MAF 302-11Y-W

Item no. 101057512

Micro switch

MAF 302-11Y

MAF 302-11Y

Item no. 101057511

Micro switch

M2H 303-11Y-F10 EPOXYDHARZFAHNE 1,0

M2H 303-11Y-F10 EPOXYDHARZFAHNE 1,0

Item no. 101056472

Micro switch

M2H 302-11Y-M16-F10 EPOXYDHARZFAHNE 1,0

M2H 302-11Y-M16-F10 EPOXYDHARZFAHNE 1,0

Item no. 101168078

Micro switch

M2H 302-11Y-F08 SPRING STEEL FLAG 0.8

M2H 302-11Y-F08 SPRING STEEL FLAG 0.8

Item no. 101054653

Micro switch

M2H 302-11Y-956

M2H 302-11Y-956

Item no. 101054662

Micro switch

M2H 302-00/11Y-F00 OHNE FAHNE

M2H 302-00/11Y-F00 OHNE FAHNE

Item no. 101059841

Micro switch

M. 302-11Y-M16

M. 302-11Y-M16

Item no. 101172271

Micro switch

M. 302-00/11Y

M. 302-00/11Y

Item no. 101056601

Micro switch

16 results found