Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Micro switches
  2. M 610
M 610

M 610

  • Changeover contact with double break, positive break
  • Long life
  • Thermoplastic enclosure
  • Soldering, plug or screw terminals
24 Products
M 610-11-60 SCREW CONNECTION

M 610-11-60 SCREW CONNECTION

Item no. 101088335

Micro switch

M 610-11-60-1205-2

M 610-11-60-1205-2

Item no. 101061403

Micro switch

M 610-11-21-1A-III

M 610-11-21-1A-III

Item no. 101087693

Micro switch

M 610-11-60-1A-III

M 610-11-60-1A-III

Item no. 101091701

Micro switch

M 610-11-30-1A-II -1800

M 610-11-30-1A-II -1800

Item no. 101094320

Micro switch

M 610-11-20-1A-III

M 610-11-20-1A-III

Item no. 101095786

Micro switch

M 610-11-20-1C

M 610-11-20-1C

Item no. 101061367

Micro switch

M 610-11-60-1C-III-2418

M 610-11-60-1C-III-2418

Item no. 101166510

Micro switch

M 610-11-20-1C-III

M 610-11-20-1C-III

Item no. 101095787

Micro switch

M 610-11-60-1E

M 610-11-60-1E

Item no. 101061408

Micro switch

M 610-11-21-1E

M 610-11-21-1E

Item no. 101061355

Micro switch

M 610-11-20-1E

M 610-11-20-1E

Item no. 101061368

Micro switch

M 610-11-60-1E-III

M 610-11-60-1E-III

Item no. 101089809

Micro switch

M 610-11-20-1E-III

M 610-11-20-1E-III

Item no. 101103324

Micro switch

M 610-11-30-1E-III -1401

M 610-11-30-1E-III -1401

Item no. 101086111

Micro switch

M 610-11-20-1E-I

M 610-11-20-1E-I

Item no. 101087393

Micro switch

M 610-11-21-1E-III

M 610-11-21-1E-III

Item no. 101146137

Micro switch

M 610-11-21-1D

M 610-11-21-1D

Item no. 101061357

Micro switch

M 610-11-20-1D-I

M 610-11-20-1D-I

Item no. 101087577

Micro switch

M 610-11-60-1D-III

M 610-11-60-1D-III

Item no. 101136262

Micro switch

M 610-11-60-1D-I-AUNI

M 610-11-60-1D-I-AUNI

Item no. 101187030

Micro switch

M 610-11-60-1C

M 610-11-60-1C

Item no. 101061406

Micro switch

M 610-11-30-1205
Archive

M 610-11-30-1205

Item no. 101061390

Micro switch

M 610-11-30 STECKANSCHLUSS

M 610-11-30 STECKANSCHLUSS

Item no. 101088339

Micro switch

24 results found