Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Micro switches
  2. M 697
M 697

M 697

  • Thermoplastic enclosure
  • screw or spade terminals
19 Products
M 697-11-1

M 697-11-1

Item no. 101055182

Micro switch

M 697-11-1-I

M 697-11-1-I

Item no. 101095360

Micro switch

T 697-01-1

T 697-01-1

Item no. 101055452

Micro switch

T 697-01-3

T 697-01-3

Item no. 101055453

Micro switch

T 697-01-1-I

T 697-01-1-I

Item no. 101094268

Micro switch

T 697-01-1-1637

T 697-01-1-1637

Item no. 101113988

Micro switch

T 697-01-1-3141

T 697-01-1-3141

Item no. 103051013

Micro switch

M 697-11-3

M 697-11-3

Item no. 101055184

Micro switch

M 697-11-1 KLARSICHTDECKEL

M 697-11-1 KLARSICHTDECKEL

Item no. 101055459

Micro switch

M 697-11-1-8R-I -1411-2

M 697-11-1-8R-I -1411-2

Item no. 101055187

Micro switch

M 697-11-1-8R-I -1411-1

M 697-11-1-8R-I -1411-1

Item no. 101055188

Micro switch

M 697-11-1-8R-U180 KLARSICHTDECKEL

M 697-11-1-8R-U180 KLARSICHTDECKEL

Item no. 101089892

Micro switch

M 697-11-3-8R

M 697-11-3-8R

Item no. 101055189

Micro switch

M 697-11-1-8R KLARSICHTDECKEL

M 697-11-1-8R KLARSICHTDECKEL

Item no. 101055460

Micro switch

M 697-11-1-8R-1411-1

M 697-11-1-8R-1411-1

Item no. 101125491

Micro switch

M 697-11-1-8R

M 697-11-1-8R

Item no. 101055185

Micro switch

M 697-11-1-8R-I

M 697-11-1-8R-I

Item no. 101088557

Micro switch

M 697-11-1-8R-I-U180

M 697-11-1-8R-I-U180

Item no. 101123342

Micro switch

T 697-01-1-8R

T 697-01-1-8R

Item no. 101088344

Micro switch

19 results found